您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
VHS - Reinforcing sleeves for thin-walled tubes
EXMAR
Tube fittings
Single parts
Powered by
CAD模型選擇
{exmar/tube_fitting/single_parts/vhs.prj},{NB=VHS-15 706.0030.181},{TYPE=VHS-15},{MATNR=706.0030.181},{D1=13.0},{D=15},{L=18.0},{KG=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
D1
Diameter
[mm]
D
Diameter
[mm]
L
Length
[mm]
KG
Weight
[g/Pcs]
VHS-04 706.0030.059
VHS-04
706.0030.059
2.5
4
15.5
1
VHS-05 706.0030.056
VHS-05
706.0030.056
3.5
5
15.5
1
VHS-06 706.0030.080
VHS-06
706.0030.080
4.5
6
15.5
1
VHS-07 706.0030.105
VHS-07
706.0030.105
5.5
7
17.0
2
VHS-08 706.0030.103
VHS-08
706.0030.103
6.5
8
17.0
2
VHS-09 706.0030.122
VHS-09
706.0030.122
7.5
9
17.0
2
VHS-10 706.0030.121
VHS-10
706.0030.121
8.5
10
17.0
2
VHS-11 706.0030.144
VHS-11
706.0030.144
9.5
11
18.0
3
VHS-12 706.0030.154
VHS-12
706.0030.154
10.0
12
18.0
4
VHS-13 706.0030.153
VHS-13
706.0030.153
11.5
13
18.0
4
VHS-14 706.0030.165
VHS-14
706.0030.165
12.0
14
18.0
5
VHS-15 706.0030.181
VHS-15
706.0030.181
13.0
15
18.0
5
VHS-16 706.0030.185
VHS-16
706.0030.185
14.0
16
22.0
6
VHS-17 706.0030.207
VHS-17
706.0030.207
15.0
17
22.0
7
VHS-18 706.0030.206
VHS-18
706.0030.206
16.0
18
22.0
8
VHS-19 706.0030.225
VHS-19
706.0030.225
17.0
19
18.0
8
VHS-20 706.0030.224
VHS-20
706.0030.224
18.0
20
18.0
8
VHS-21 706.0030.210
VHS-21
706.0030.210
19.0
21
21.5
9
VHS-22 706.0030.252
VHS-22
706.0030.252
20.0
22
24.0
10
VHS-24 706.0030.285
VHS-24
706.0030.285
22.0
24
18.0
11
VHS-25 706.0030.284
VHS-25
706.0030.284
23.0
25
18.0
11
VHS-31 706.0030.355
VHS-31
706.0030.355
28.5
31
18.0
18
VHS-32 706.0030.320
VHS-32
706.0030.320
29.5
32
23.0
18
VHS-33 706.0030.354
VHS-33
706.0030.354
30.0
33
23.0
21
VHS-38 706.0030.996
VHS-38
706.0030.996
35.5
38
24.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ETV-..L/S - Adjustable standpipe T fittings
EXMAR
03.03.2023
GAS-..L/S - Straight weld-on fittings
EXMAR
03.03.2023
GAV-..SR - Straight female adaptor fittings
EXMAR
03.03.2023
XGEV-..LR-WD - Straight male adaptor connectors, profile sealing ring form ...
EXMAR
28.03.2023
NC-GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form ...
EXMAR
11.05.2022
SR-..L/S - Cutting rings, according to DIN 3861
EXMAR
28.03.2023
Tube inserts
Riegler
02.03.2015
GB.02 - Guide Bushing
Bordignon
09.01.2023
FB - Guide bushing - bronze rite
Bordignon
09.01.2023
N410P - Guide bushings N 409 according to ISO 9448-3
Intercom
15.07.2022
WEV-..LRK - Male adaptor elbow fittings, taper thread sealing form C acc. D...
EXMAR
28.03.2023
GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C acc...
EXMAR
28.03.2023
NC-GSV-..L/S - Bulkhead fittings
EXMAR
15.11.2021
UEM-..L/S - Nuts
EXMAR
03.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表