VFF41.50 S55235-V120
Siemens Building Technologies ASIA/PACIFIC Portfolio
HVAC products
Valves and actuators
Rotary valves
Butterfly valves
Butterfly valves ISO with double flanged body
VFF41.50
Powered by
CAD模型選擇
{siemens_bt_ap/hvacproducts/valvesandactuators/rotaryvalves/butterflyvalves/butterflyvalvesisowithdoubleflangedbody/vff4150/vff41_50_s55235-v120.prj},{NB=VFF41.50 Double Flanged Butterfly Valve(0)},{SA810ID03=S55235-V120},{SA700ID06=70.00},{SA71012ID04=165.000},{SA71012ID05=108.000},{SA71012ID06=211.500},{SA71012ID08=8.000},{SA700ID07=120},{SA700ID08=16},{SA700ID33=-10},{SA700ID04_=13},{SA700ID13_=1},{SA700ID36_=2},{SA700ID40_=1},{SA700ID41_=0},{DN=50},{L1=108.000},{LF=18.000},{D1=165.000},{DI=108.000},{D3=90.000},{H1=211.500},{H2=115.000},{H3=14.000},{E=9.000},{A=11.000},{DS=30.500},{H4=76.000},{LODLEVEL=0},{ACCESSORY_1=-1},{ACCESSORY_2=-1},{ACCESSORY_3=-1},{ACCESSORY_4=-1},{ACCESSORY_5=-1},{ACCESSORY_6=-1},{ACCESSORY_7=-1},{ACCESSORY_8=-1},{ACCESSORY_9=-1},{ACCESSORY_10=-1},{ACCESSORY_11=-1},{ACCESSORY_12=-1},{ACCESSORY_13=-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer name
ⁿ/ₐ
SA110ID05
Product main group
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID27
Nominal width system
ⁿ/ₐ
SA700ID28
nominal dimension
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID30
nominal pressure
ⁿ/ₐ
SA71012ID04
Length
[mm]
SA71012ID05
Width
[mm]
SA71012ID06
Height
[mm]
SA71012ID08
mass (net)
[kg]
SA700ID07
max. operating temperature
[°C]
SA700ID08
max. operating pressure
[bar]
SA400ID03
Body material
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity unit
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA810ID16
Name of the packaging unit
ⁿ/ₐ
ETIMCLASSC
ETIM classcode
ⁿ/ₐ
ETIMCLASSN
ETIM classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
S55235-V120
Siemens Building Technolo...
VFF41.50
control valve assemblies ...
DN
50
70.00
16
165.000
108.000
211.500
8.000
120
16
ductile iron
S55235-V120
Butterfly valve PN16
PCE
1
NMP
EC011435
Two way control valve
IfcValve.REGULATING
23-27 31 17
Butterfly Valves
Pr_65_54_94_50
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表