目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VC.309 - Latch-type knobs
Elesa
GENERAL CATALOGUE
Latches
Latches with key
VC.309
Powered by
CAD模型選擇
{elesa/general_catalogue/12/2_latches_with_key/vc_309/vc309_asmtab.prj},{NB=Latch-type knobs VC.309/40-UD},{CODE=68123},{DESCRIPTION=VC.309/40-UD},{DIM01=40},{DIM02=25},{DIM03=29},{DIM04=18},{DIM05=20},{DIM06=11},{DIM07=10},{DIM08=48},{WEIGHT=146},{PPATH=vc309_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
h
[mm]
DIM03
d1
[mm]
DIM04
l +0.5/-0.5
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
l3
[mm]
DIM08
H
[mm]
WEIGHT
Weight
[g]
Latch-type knobs VC.309/4...
68121
VC.309/40-D
40
25
29
18
20
11
10
48
146
Latch-type knobs VC.309/4...
68122
VC.309/40-S
40
25
29
18
20
11
10
48
146
Latch-type knobs VC.309/4...
68123
VC.309/40-UD
40
25
29
18
20
11
10
48
146
Latch-type knobs VC.309/4...
68124
VC.309/40-US
40
25
29
18
20
11
10
48
146
Latch-type knobs VC.309/4...
68125
VC.309/40-MD
40
25
29
18
20
11
10
48
146
Latch-type knobs VC.309/4...
68126
VC.309/40-MS
40
25
29
18
20
11
10
48
115
Latch-type knobs VC.309/4...
68131
VC.309/40-SS
40
25
29
18
20
11
10
48
115
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表