V301-1xxx-zz - Screw plug metric hexagonal with O-ring from PA6 GF30 V-0
Jacob
Cable Entry Systems
Cable Glands and Accessories made of plastic
Screw plug metric hexagonal with O-ring from PA6 GF30 V-0
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_kunststoff/ver_met_sech_oring_pa6/v3011xxxzz.prj},{NB=V301-1025-04},{NDM=25},{L=11.5},{SW1=30},{EK=33.0},{H=17.5},{INSTDM=3.0},{STGEW=9.6},{PACK=100},{VER=4},{X1=29.000},{X2=0.200},{X3=26.920},{X4=5.600},{X5=0.430},{X6=6.600},{X7=12.900},{X8=17.230},{X9=18.000},{X10=6.500},{R=1.000},{EF007839=25},{EF003712=1.5},{EF000116=9005},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=39269097},{EF001742=-40},{ARTNRX=V301-1025-04},{ARTNR1=V301-1025},{A=M25x1.5},{MATK=PA6 GF30 V-0},{MATO=NBR},{MATF=RAL 9005 tiefschwarz},{IP66=IP66},{IP68=IP68 ( 10 bar / 6h )},{IP69=IP69},{CUSTOMS_TARIFF_COUNTRIES1=},{MANUID=V301_1025_04},{DESCSHORT=Verschlussschraube}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
SW1
Wrench size
[mm]
EK
Across corners
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
MATF
Color
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
IP69
Protection grade
[EN 60529]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
V301-1012-02
V301-1012-02
M12x1.5
10.0
16
17.5
15.0
2.0
2.5
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1012-03
V301-1012-03
M12x1.5
10.0
16
17.5
15.0
2.0
2.5
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1012-04
V301-1012-04
M12x1.5
10.0
16
17.5
15.0
2.0
2.5
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1016-02
V301-1016-02
M16x1.5
10.0
21
23.0
15.0
2.0
4.0
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1016-03
V301-1016-03
M16x1.5
10.0
21
23.0
15.0
2.0
4.0
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1016-04
V301-1016-04
M16x1.5
10.0
21
23.0
15.0
2.0
4.0
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1020-02
V301-1020-02
M20x1.5
11.0
25
27.5
16.0
3.0
6.3
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1020-03
V301-1020-03
M20x1.5
11.0
25
27.5
16.0
3.0
6.3
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1020-04
V301-1020-04
M20x1.5
11.0
25
27.5
16.0
3.0
6.3
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1025-02
V301-1025-02
M25x1.5
11.5
30
33.0
17.5
3.0
9.6
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1025-03
V301-1025-03
M25x1.5
11.5
30
33.0
17.5
3.0
9.6
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1025-04
V301-1025-04
M25x1.5
11.5
30
33.0
17.5
3.0
9.6
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
100
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1032-02
V301-1032-02
M32x1.5
13.0
37
41.0
20.0
5.0
16.6
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
50
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1032-03
V301-1032-03
M32x1.5
13.0
37
41.0
20.0
5.0
16.6
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
50
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1032-04
V301-1032-04
M32x1.5
13.0
37
41.0
20.0
5.0
16.6
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
50
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1040-02
V301-1040-02
M40x1.5
13.0
46
50.0
20.0
5.0
23.5
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1040-03
V301-1040-03
M40x1.5
13.0
46
50.0
20.0
5.0
23.5
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1040-04
V301-1040-04
M40x1.5
13.0
46
50.0
20.0
5.0
23.5
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1050-02
V301-1050-02
M50x1.5
15.0
56
61.0
23.0
5.0
40.5
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1050-03
V301-1050-03
M50x1.5
15.0
56
61.0
23.0
5.0
40.5
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1050-04
V301-1050-04
M50x1.5
15.0
56
61.0
23.0
5.0
40.5
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
V301-1063-02
V301-1063-02
M63x1.5
15.0
69
75.0
23.0
5.0
58.2
PA6 GF30 V-0
VMQ
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-55
120
V301-1063-03
V301-1063-03
M63x1.5
15.0
69
75.0
23.0
5.0
58.2
PA6 GF30 V-0
EPDM
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
120
V301-1063-04
V301-1063-04
M63x1.5
15.0
69
75.0
23.0
5.0
58.2
PA6 GF30 V-0
NBR
RAL 9005 tiefschwarz
25
IP66
IP68 ( 10 bar / 6h )
IP69
-40
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表