目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2T81 - Self tapping screws POZIDRIVE PAN HEAD SELF TAPPING SCREWS DIN 7981 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Self tapping screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/self_tapping_screws/v_2t81.prj},{NB=fginox_2T811010},{D=4.8},{L=10},{DK=9.5},{HMAX=3.55},{HMIN=3.25},{M=5.0},{N=10},{A=1.6},{R=0.700},{RF=7.200},{TH=2.870},{Y=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DK
D
[mm]
HMAX
H max.
[mm]
HMIN
H min.
[mm]
M
m
[mm]
N
N.°
[mm]
FG INOX - 2T8146
2T8146
2.9
6
5.6
2.20
1.95
3.0
4
FG INOX - 2T81410
2T81410
2.9
10
5.6
2.20
1.95
3.0
4
FG INOX - 2T81413
2T81413
2.9
13
5.6
2.20
1.95
3.0
4
FG INOX - 2T81416
2T81416
2.9
16
5.6
2.20
1.95
3.0
4
FG INOX - 2T81419
2T81419
2.9
19
5.6
2.20
1.95
3.0
4
FG INOX - 2T81425
2T81425
2.9
25
5.6
2.20
1.95
3.0
4
FG INOX - 2T8166
2T8166
3.5
6
6.9
2.60
2.35
4.2
6
FG INOX - 2T81610
2T81610
3.5
10
6.9
2.60
2.35
4.2
6
FG INOX - 2T81613
2T81613
3.5
13
6.9
2.60
2.35
4.2
6
FG INOX - 2T81616
2T81616
3.5
16
6.9
2.60
2.35
4.2
6
FG INOX - 2T81619
2T81619
3.5
19
6.9
2.60
2.35
4.2
6
FG INOX - 2T81625
2T81625
3.5
25
6.9
2.60
2.35
4.2
6
FG INOX - 2T81632
2T81632
3.5
32
6.9
2.60
2.35
4.2
6
FG INOX - 2T81638
2T81638
3.5
38
6.9
2.60
2.35
4.2
6
FG INOX - 2T81645
2T81645
3.5
45
6.9
2.60
2.35
4.2
6
FG INOX - 2T81651
2T81651
3.5
51
6.9
2.60
2.35
4.2
6
FG INOX - 2T81710
2T81710
3.9
10
7.5
2.80
2.55
4.4
7
FG INOX - 2T81713
2T81713
3.9
13
7.5
2.80
2.55
4.4
7
FG INOX - 2T81716
2T81716
3.9
16
7.5
2.80
2.55
4.4
7
FG INOX - 2T81719
2T81719
3.9
19
7.5
2.80
2.55
4.4
7
FG INOX - 2T81725
2T81725
3.9
25
7.5
2.80
2.55
4.4
7
FG INOX - 2T81732
2T81732
3.9
32
7.5
2.80
2.55
4.4
7
FG INOX - 2T81738
2T81738
3.9
38
7.5
2.80
2.55
4.4
7
FG INOX - 2T81745
2T81745
3.9
45
7.5
2.80
2.55
4.4
7
FG INOX - 2T81751
2T81751
3.9
51
7.5
2.80
2.55
4.4
7
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表