您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
USIT A HY - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
Static Seals
USIT-Rings Fastener Seals
Powered by
CAD模型選擇
{freudenberg/static_seals/usit_rings/usit_a_hy_asmtab.prj},{NB=Usit Ring A HY 8.05 16.9 1 49446582 (0)},{ARTIKELNR=49446582},{DD=8.05},{D=16.9},{H=1.0},{GW=M8},{NUT=0},{PPATH=usit_a_hy/usit_a_hy_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
DD
d
[mm]
D
[mm]
H
[mm]
GW
ⁿ/ₐ
Usit Ring A HY 4.05 9.7 1...
49114250
4.05
9.7
1.0
M4
Usit Ring A HY 4.05 9.7 1...
49446521
4.05
9.7
1.0
M4
Usit Ring A HY 4.05 9.7 1...
49446524
4.05
9.7
1.0
M4
Usit Ring A HY 4.05 9.7 1...
49446526
4.05
9.7
1.0
M4
Usit Ring A HY 5.05 10.7 ...
49114292
5.05
10.7
1.0
M5
Usit Ring A HY 5.05 10.7 ...
49446530
5.05
10.7
1.0
M5
Usit Ring A HY 5.05 10.7 ...
49446531
5.05
10.7
1.0
M5
Usit Ring A HY 5.05 10.7 ...
49446533
5.05
10.7
1.0
M5
Usit Ring A HY 6.05 13.1 ...
49114249
6.05
13.1
1.0
M6
Usit Ring A HY 6.05 13.1 ...
49446518
6.05
13.1
1.0
M6
Usit Ring A HY 6.05 13.1 ...
49446519
6.05
13.1
1.0
M6
Usit Ring A HY 6.05 13.1 ...
49446580
6.05
13.1
1.0
M6
Usit Ring A HY 8.05 16.9 ...
49114294
8.05
16.9
1.0
M8
Usit Ring A HY 8.05 16.9 ...
49446582
8.05
16.9
1.0
M8
Usit Ring A HY 8.05 16.9 ...
49446584
8.05
16.9
1.0
M8
Usit Ring A HY 8.05 16.9 ...
49446585
8.05
16.9
1.0
M9
Usit Ring A HY 10.05 21.2...
49114295
10.05
21.2
1.5
M10
Usit Ring A HY 10.05 21.2...
49446587
10.05
21.2
1.5
M10
Usit Ring A HY 10.05 21.2...
49446588
10.05
21.2
1.5
M10
Usit Ring A HY 10.05 21.2...
49446489
10.05
21.2
1.5
M10
Usit Ring A HY 12.05 25.5...
49114296
12.05
25.5
1.5
M12
Usit Ring A HY 12.05 25.5...
49446601
12.05
25.5
1.5
M12
Usit Ring A HY 12.05 25.5...
49446602
12.05
25.5
1.5
M12
Usit Ring A HY 12.05 25.5...
49446603
12.05
25.5
1.5
M12
Usit Ring A HY 16.05 33.9...
49114298
16.05
33.9
1.5
M16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
USIT I - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Article Group DD Whitworth and BSP Threads - Static seal from rubber and me...
Trelleborg
21.07.2023
USIT I SF - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
USIT A - Bonded Seal
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
Bonded Seals
HUTCHINSON - Le Joint Français
27.06.2018
US - Bonded seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
301120 - EXTENDED STRAIGHT ADAPTER BSP PORT - BSP 60° CONE FOR BONDED SEAL
FOR Fittings
06.06.2024
K1491 - Hygienic USIT® seal and shim washers
KIPP
27.05.2024
Needle valves, stainless steel
Riegler
17.11.2015
480215 - Bonded Washer
Norgren
17.11.2023
USS - Bonded seal
Dichtomatik - Freudenberg Sealing Technologies
04.04.2023
GN 7600 - Sealing rings, Hygienic Design
Elesa+Ganter
28.03.2024
Fit to DIN - Seal ring, 8mm
Alfa Laval
22.12.2022
Static seal GM 500, Self-centering, metric thread - Static seal from rubber...
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表