目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
USB4105
Global Connector Technology
USB Connector
Type C
Type C
Horizontal
USB4105
Powered by
CAD模型選擇
{gct/usb_connector/type_c/type_c/horizontal/usb4105/usb4105.prj},{NB=USB4105-15-A-120},{PREVIEW=usb4105.png},{WEB=https://gct.co/connector/USB4105},{OC=USB4105-15-A-120},{PLATING=15 = 15µ\" Gold},{PACK=A = Tape & Reel},{SHELLSTAKE=120 = 1.20mm Shell Stake Length},{REV=B},{REVDAT=29.04.2021},{DEFAULTSORTATTR=10},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
OC
Order Code
ⁿ/ₐ
PLATING
Plating
ⁿ/ₐ
PACK
Packaging Options
ⁿ/ₐ
SHELLSTAKE
Shell Stake Length
ⁿ/ₐ
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
USB4105-15-A
USB4105-15-A
15 = 15µ" Gold
A = Tape & Reel
Blank = 0.95mm Shell Stak...
B
29.04.2021
USB4105-15-A-060
USB4105-15-A-060
15 = 15µ" Gold
A = Tape & Reel
060 = 0.60mm Shell Stake ...
B
29.04.2021
USB4105-15-A-120
USB4105-15-A-120
15 = 15µ" Gold
A = Tape & Reel
120 = 1.20mm Shell Stake ...
B
29.04.2021
USB4105-GF-A
USB4105-GF-A
GF = Gold Flash
A = Tape & Reel
Blank = 0.95mm Shell Stak...
B
29.04.2021
USB4105-GF-A-060
USB4105-GF-A-060
GF = Gold Flash
A = Tape & Reel
060 = 0.60mm Shell Stake ...
B
29.04.2021
USB4105-GF-A-120
USB4105-GF-A-120
GF = Gold Flash
A = Tape & Reel
120 = 1.20mm Shell Stake ...
B
29.04.2021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表