UP5M15
Tsubakimoto Chain Co.
Pulley
Lock Pulley
P5M (Ultra PX Belt)
Powered by
CAD模型選擇
{tsubakimoto/pully/lock_pulley/p5m_ultra/p5m_upx_bw_15_asmtab.prj},{NB=PT32P5M15AF-SS1412_upx},{NT=32},{DP=50.93},{FOD=55},{SHAPE=Standard},{DSH=12},{PPATH=../assemblies/p5m_upx_bw_15_asmtpl.prj},{DFX=55.000},{SDF=42.500},{DO=49.790},{DH=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
NT
Number of teeth
ⁿ/ₐ
DP
Pitch diameter
[mm]
FOD
Flange outside diameter
[mm]
TYPE
Type
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
NOB
Number of Bolts
ⁿ/ₐ
D
[mm]
DF
[mm]
L1
[mm]
PT24P5M15AF-SS1410
PT24P5M15AF-SS1410
24
38.20
44
AF
Standard
4
32.0
24.0
12.0
PT25P5M15AF-SS1410
PT25P5M15AF-SS1410
25
39.79
45
AF
Standard
4
32.0
24.0
12.0
PT26P5M15AF-SS1410
PT26P5M15AF-SS1410
26
41.38
47
AF
Standard
4
32.0
24.0
12.0
PT28P5M15AF-SS1410
PT28P5M15AF-SS1410
28
44.56
52
AF
Standard
4
32.0
24.0
12.0
PT30P5M15AF-SS1412
PT30P5M15AF-SS1412
30
47.75
55
AF
Standard
4
32.0
24.0
12.0
PT32P5M15AF-SS1412
PT32P5M15AF-SS1412
32
50.93
55
AF
Standard
4
32.0
24.0
12.0
PT36P5M15AF-SS1412
PT36P5M15AF-SS1412
36
57.30
64
AF
Standard
4
32.0
24.0
12.0
PT40P5M15AF-SS1412
PT40P5M15AF-SS1412
40
63.66
67
AF
Standard
4
32.0
24.0
12.0
PT44P5M15AF-SS1415
PT44P5M15AF-SS1415
44
70.03
74
AF
Standard
4
32.0
24.0
12.0
PT48P5M15AF-SS2415
PT48P5M15AF-SS2415
48
76.39
82
AF
Standard
4
42.0
32.0
14.0
PT50P5M15AF-SS2415
PT50P5M15AF-SS2415
50
79.58
86
AF
Standard
4
42.0
32.0
14.0
PT60P5M15AF-SS2415
PT60P5M15AF-SS2415
60
95.49
103
AF
Standard
4
42.0
32.0
14.0
PT72P5M15AF-SS2418
PT72P5M15AF-SS2418
72
114.59
120
AF
Standard
4
42.0
32.0
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表