카탈로그: MAKITECH
생성됨: 20.05.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE90-G1 - Dacow-less
MAKITECH
Belgotch
Powered by
CAD모델 선택
{makitech/belgotch/type90_gi_asmtab.prj},{NB=TYPE90-G1-300-1000_(250_Yes)},{CNSORDERNO=TYPE90-G1},{W=300},{W1=[300:1200/1]},{L=1000},{A=250},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{VERS=11},{DU=G},{MF=D},{HEAD=F},{TAIL=F},{ELBOX=C},{MT=C},{VER=3},{PPATH=assemblies/type34_60_90_1_asmtpl.prj},{TRANS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
CNSORDERNO
Part number
ⁿ/ₐ
RR
Return roller
ⁿ/ₐ
MTU
Mid. take up unit
ⁿ/ₐ
DOF
Divided of frame
ⁿ/ₐ
CB
Connecting bracket
ⁿ/ₐ
MP
* Protrusion of the motor
ⁿ/ₐ
TYPE90-G1-300-1000
TYPE90-G1
No
No
Without divide
Without connecting
Even when the length and ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TYPE60-G1 - Dacow-less
MAKITECH
10.03.2022
60CSH - Foot
MAKITECH
10.03.2022
KAH - Foot
MAKITECH
10.03.2022
TYPE60-G2P - Dacow-less
MAKITECH
10.03.2022
TYPE34-K2P - Knife edge
MAKITECH
10.03.2022
TYPE90-S1 - Standard
MAKITECH
10.03.2022
TYPE34-K1N - Knife edge
MAKITECH
10.03.2022
TYPE34-RG2P - Roller edge
MAKITECH
10.03.2022
LP Switch - Switch for Low Profile Cylinders
American Cylinder
25.10.2021
2 plate A-C2 - Plate
Mandelli
09.04.2018
ISO 3 plate A-C3 - Plate
Mandelli
09.04.2018
Vl - Accessories for ball cage with circlip ad retaining unit
Mandelli
09.04.2018
TR - Accessories for ball cage with circlip ad retaining unit
Mandelli
09.04.2018
SP 3020 - Straight pillar with thread
Mandelli
09.04.2018
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성