Type E-Xtra Plummer Block 4-Bolt Base Metric Bore - Type E Pillow Block Bearing -(4-Bolt Base) -Metric
Dodge
Mounted Bearings
Tapered Roller Bearings
Type E
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/type_e/p4b_e_m_asmtab.prj},{NB=023636},{SS=135},{PN=023636},{DESCRIPTION=P4B-E-135MR},{A=228.6},{B=558.8},{C=158.7},{DMIN=441.3},{DMAX=485.8},{E=95.2},{F=M24},{G=50.8},{H=82.5},{J=335.0},{J1=324.6},{J11=324.6},{L=238.1},{M=169.9},{NDM=24.0000},{KDM=20.7520},{BORE=24.000},{PPATH=p4b_e_m_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
Dmin
[mm]
DMAX
Dmax
[mm]
E
[mm]
F
Bolts
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
J1
[mm]
L
[mm]
M
[mm]
023632
100
023632
P4B-E-100MR
158.8
387.3
114.3
311.2
323.8
57.2
M20
28.6
62.0
216.0
214.3
155.6
108.0
023633
110
023633
P4B-E-110MR
171.4
422.3
117.5
336.5
349.2
63.5
M20
28.6
70.0
238.1
235.7
163.5
120.6
023634
115
023634
P4B-E-115MR
171.4
422.3
117.5
336.5
349.2
63.5
M20
28.6
70.0
238.1
235.7
163.5
120.6
023635
125
023635
P4B-E-125MR
184.2
470.0
130.2
387.3
400.0
73.0
M20
31.7
76.2
276.2
271.4
189.0
139.7
023636
135
023636
P4B-E-135MR
228.6
558.8
158.7
441.3
485.8
95.2
M24
50.8
82.5
335.0
324.6
238.1
169.9
023637
140
023637
P4B-E-140MR
228.6
558.8
158.7
441.3
485.8
95.2
M24
50.8
82.5
335.0
324.6
238.1
169.9
023638
150
023638
P4B-E-150MR
228.6
558.8
158.7
441.3
485.8
95.2
M24
50.8
82.5
335.0
324.6
238.1
169.9
023639
160
023639
P4B-E-160MR
266.7
660.4
181.0
539.7
590.5
117.5
M24
50.8
93.7
379.4
368.7
288.9
190.5
023640
170
023640
P4B-E-170MR
266.7
660.4
181.0
539.7
590.5
117.5
M24
50.8
93.7
379.4
368.7
288.9
190.5
023641
180
023641
P4B-E-180MR
266.7
660.4
181.0
539.7
590.5
117.5
M24
50.8
93.7
379.4
368.7
288.9
190.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表