Type C Take-Up Inch Bore - Type C Bearings
Baldor Reliance
Dodge
Bearings
Type C Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_c/nstu_c_asmtab.prj},{NB=036118},{SS=1-15/16},{SS1=1.93750},{PN=036118},{DESCRIPTION=NSTU-C-115},{WEIGHT=18},{A=5-1/4},{A1=5.25000},{B=6},{B1=6.00000},{C=3-1/4},{C1=3.25000},{D=3-1/2},{D1=3.50000},{E=3-5/8},{E1=3.62500},{L=3-7/8},{L1=3.87500},{M=5-1/8},{M1=5.12500},{N=6-1/4},{N1=6.25000},{P=1-1/4},{P1=1.25000},{R=4-3/4},{R1=4.75000},{PPATH=nstu_c_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
R
[Inch]
036116
1-7/16
036116
NSTU-C-107
12
4-1/2
5-5/8
2-11/16
2-1/2
3-5/8
3-3/32
5-1/8
6-1/4
1-1/4
4
036054
1-1/2
036054
NSTU-C-108
15
4-7/8
5-7/8
3-1/8
3
3-5/8
3-1/2
5-1/8
6-1/4
1-1/4
4-1/4
036118
1-15/16
036118
NSTU-C-115
18
5-1/4
6
3-1/4
3-1/2
3-5/8
3-7/8
5-1/8
6-1/4
1-1/4
4-3/4
036119
2-3/16
036119
NSTU-C-203
26
5-3/4
7
3-3/4
4-1/2
4-1/8
4-3/8
5-1/8
6-1/4
1-1/4
5-3/4
036120
2-7/16
036120
NSTU-C-207
27
6
7
4
4-1/2
4-1/8
4-21/32
5-1/8
6-1/4
1-1/4
5-3/4
036121
2-15/16
036121
NSTU-C-215
37
6-1/2
7-3/4
4-7/16
5
4-1/2
5-7/16
6-1/8
7-1/4
1-1/4
6-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表