Type 4 Heavy-Duty Free-Standing Multi-Door Disconnect Enclosures - Disconnect Enclosures
Eaton B-Line
Electrical Enclosures & Wireway
Type 4 Enclosures
Powered by
CAD模型選擇
{cooperbline/el_enclosure/type_4/type_12_hdfsfm_multi_door_de_asmtab.prj},{NB=FD8411718-4FS},{PN=FD8411718-4FS},{DESC=Three-Door, 84\" High},{DESC1=3},{A=84.00},{AMM=2134},{B=117.50},{BMM=2985},{C=18.00},{CMM=457},{ES=84.00x117.50x18.00},{ESMM=2134x2985x457},{D=77.00},{DMM=1956},{E=40.50},{EMM=1029},{G=10},{GG=0.13450},{LOD=},{H=72.00},{HMM=1829},{W=33.75},{WMM=857},{HB=72.00},{HBMM=1829},{WB=72.00},{WBMM=1829},{PSA=72.00x33.75},{PSAMM=1829x857},{PSB=72.00x72.00},{PSBMM=1829x1829},{VB=34.750},{D2=4.000},{PPATH=parts/type_12_hdfsfm_td_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
DESC1
ⁿ/ₐ
A
A - Height
[Inch]
AMM
A - Height
[mm]
B
B - Width
[Inch]
BMM
B - Width
[mm]
C
C - Depth
[Inch]
CMM
C - Depth
[mm]
ES
Enclosure Size - Height x Width x Depth - A x B x C
[Inch]
ESMM
Enclosure Size - Height x Width x Depth - A x B x C
[mm]
D
[Inch]
DMM
D
[mm]
E
[Inch]
EMM
E
[mm]
G
Gauge
ⁿ/ₐ
GG
[Inch]
H
Panel A Height
[Inch]
HMM
Panel A Height
[mm]
W
Panel A Width
[Inch]
WMM
Panel A Width
[mm]
HB
Panel B Height
[Inch]
HBMM
Panel B Height
[mm]
WB
Panel B Width
[Inch]
WBMM
Panel B Width
[mm]
PSA
Panel A Size - Height x Width
[Inch]
PSAMM
Panel A Size - Height x Width
[mm]
PSB
Panel B Size - Height x Width
[Inch]
PSBMM
Panel B Size - Height x Width
[mm]
FD729918-4FS
FD729918-4FS
Three-Door, 72" High
3
72.00
1829
99.50
2527
18.00
457
72.00x99.50x18.00
1829x2527x457
65.00
1651
34.50
876
10
0.13450
60.00
1524
27.75
705
60.00
1524
60.00
1524
60.00x27.75
1524x705
60.00x60.00
1524x1524
FD8411718-4FS
FD8411718-4FS
Three-Door, 84" High
3
84.00
2134
117.50
2985
18.00
457
84.00x117.50x18.00
2134x2985x457
77.00
1956
40.50
1029
10
0.13450
72.00
1829
33.75
857
72.00
1829
72.00
1829
72.00x33.75
1829x857
72.00x72.00
1829x1829
FD9011724-4FS
FD9011724-4FS
Three-Door, 90" High
3
90.00
2286
117.50
2985
24.00
610
90.00x117.50x24.00
2286x2985x610
77.00
1956
40.50
1029
10
0.13450
78.00
1981
33.75
857
78.00
1981
72.00
1829
78.00x33.75
1981x857
78.00x72.00
1981x1829
FD8415718-4FS
FD8415718-4FS
Four-Door
4
84.00
2134
157.50
4001
18.00
457
84.00x157.50x18.00
2134x4001x457
0.00
0
0.00
0
10
0.13450
72.00
1829
72.00
1829
72.00
1829
72.00
1829
72.00x72.00
1829x1829
72.00x72.00
1829x1829
FD8419618-4FS
FD8419618-4FS
Five-Door
5
84.00
2134
196.75
4997
18.00
457
84.00x196.75x18.00
2134x4997x457
0.00
0
0.00
0
10
0.13450
72.00
1829
33.75
857
72.00
1829
72.00
1829
72.00x33.75
1829x857
72.00x72.00
1829x1829
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表