Typ 1.2-771 - Welding socket piece
Springmann
Stainless steel hoses
Fittings for stainless steel hoses
Pipe connection
Powered by
CAD模型選擇
{springmann/edelstahlwellschlauchleitungen/armaturen_fuer_ringwellschlaeuche_aus_edelstahl/rohranschluss/771.prj},{NB=1.2-7714-DN40},{CNSMAT=4},{TEMP=550},{DN=40},{D=48.3},{S=2.6},{A=70},{CNSMASSEXACT=0.30},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TEMP
Permissible working temperature
[°C]
DN
Nominal diameter
ⁿ/ₐ
D
Diameter
[mm]
S
Wall thickness
[mm]
A
Length
[mm]
CNSMASSEXACT
Weight
[kg]
1.2-7714-DN8
1.2-7714
550
8
10.0
1.5
50
0.04
1.2-7714-DN10
1.2-7714
550
10
13.5
1.6
55
0.05
1.2-7714-DN12
1.2-7714
550
12
17.2
1.6
55
0.06
1.2-7714-DN16
1.2-7714
550
16
21.3
2.0
60
0.08
1.2-7714-DN20
1.2-7714
550
20
26.9
2.3
60
0.13
1.2-7714-DN25
1.2-7714
550
25
33.7
2.6
65
0.18
1.2-7714-DN32
1.2-7714
550
32
42.4
2.6
65
0.26
1.2-7714-DN40
1.2-7714
550
40
48.3
2.6
70
0.30
1.2-7714-DN50
1.2-7714
550
50
60.3
2.9
70
0.41
1.2-7714-DN65
1.2-7714
550
65
76.1
2.9
75
0.55
1.2-7714-DN80
1.2-7714
550
80
88.9
3.2
80
0.74
1.2-7714-DN100
1.2-7714
550
100
114.3
3.6
85
1.10
1.2-7714-DN125
1.2-7714
550
125
139.7
4.0
85
1.54
1.2-7714-DN150
1.2-7714
550
150
168.3
4.5
90
2.14
1.2-7714-DN200
1.2-7714
550
200
219.1
6.3
100
3.83
1.2-7714-DN250
1.2-7714
550
250
273.0
6.3
100
5.13
1.2-7714-DN300
1.2-7714
550
300
323.9
7.1
120
7.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表