目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
TWI - 90° elbow tee/bend -access converter
Pflitsch
Industrial channel
Form parts
Gusset tee
Powered by
CAD模型選擇
{pflitsch/2_industriekanal/formteile/2_t_stueck/twi.prj},{NB=PFLITSCH TWI 50/ 50 S (1)},{NENN=50x50},{ARTNR1=TWI 50/ 50},{DECKELSICHT=1},{OBERFLAECHE=S},{A=50.8},{B=50.8},{C=35},{S=1.25},{VE=1},{AS=6},{O1= },{O2= }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
NENN
Nominal dimensionses
[mm]
ARTNR
Article number
ⁿ/ₐ
A
Width
[mm]
B
Height
[mm]
C
Lenght
[mm]
S
Material thickness
[mm]
VE
Package unit
ⁿ/ₐ
PFLITSCH TWI 50/ 50 S ...
50x50
TWI 50/ 50 S
50.8
50.8
35
1.25
1
PFLITSCH TWI 75/ 75 S ...
75x75
TWI 75/ 75 S
76.2
76.2
53
1.25
1
PFLITSCH TWI 100/100 S ...
100x100
TWI 100/100 S
101.6
101.6
71
1.25
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表