目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TTB - Bearing head
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Supports and guides
TTB.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/4_supports_and_guides/ttb/ttb_asmtab.prj},{NB=Bearing head TTB.45x45-A},{CODE=419770},{DESCRIPTION=TTB.45x45-A},{DIM01=45.0},{DIM02=-},{DIM03=-},{WEIGHT=340},{PRA=2},{PPATH=ttb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d Tube
ⁿ/ₐ
DIM02
d Tube (BSP/GAS)
ⁿ/ₐ
DIM03
d Tube (inch)
ⁿ/ₐ
WEIGHT
Weight
[g]
Bearing head TTB.42-A
419768
TTB.42-A
42.4
1" 1/4
-
345
Bearing head TTB.48-A
419766
TTB.48-A
48.3
1" 1/2
-
340
Bearing head TTB.50-A
419772
TTB.50-A
50.8
-
2"
337
Bearing head TTB.60-A
419764
TTB.60-A
60.3
2"
-
335
Bearing head TTB.45x45-A
419770
TTB.45x45-A
45.0
-
-
340
Bearing head TTB.42-SST
419769
TTB.42-SST
42.4
1" 1/4
-
345
Bearing head TTB.48-SST
419767
TTB.48-SST
48.3
1" 1/2
-
340
Bearing head TTB.50-SST
419773
TTB.50-SST
50.8
-
2"
337
Bearing head TTB.60-SST
419765
TTB.60-SST
60.3
2"
-
335
Bearing head TTB.45x45-SS...
419771
TTB.45x45-SST
45.0
-
-
340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表