True Union Diaphragm Valve Type 14 Electric Actuated Type H - Socket End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Diaphragm valves
True Union Diaphragm Valve Type 14, Electric actuated Type H
Powered by
CAD模型選擇
{asahi/au_valve/ele_diaphragm_valves/ele_tudv_14_h/true_un_dia_val_14_elect_act_typ_h_s_asmtab.prj},{NB=AT1H1UESD025},{STD=DIN},{NDMM=25},{NDINCH=1},{MO=1},{MD=25},{MD1=32.00},{ML=22.00},{OT=-},{L=172},{D1=70},{D2=67x80},{ML1=12},{H=291.0},{H1=18.5},{A=80},{A1=130},{A2=84},{A3=80},{E=5},{S=25},{S1=M5},{S2=10},{NDMMX=025},{UES=UESD},{OPIS=DIN},{PPATH=../../true_un_dia_val_14_elect_act_typ_h/parts_socket/true_un_dia_val_14_elect_act_typ_h_s_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
MD
d
[mm]
MD1
d1
[mm]
ML
l
[mm]
OT
1/T
[mm]
L
[mm]
D1
[mm]
D2
[mm]
ML1
l1
[mm]
H
[mm]
H1
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
E
[mm]
S
[mm]
S1
[mm]
S2
[mm]
AT1H1UESJ015
AT1H1UESJ015
JIS
15
1/2
16
22.11
20.00
1/34
134
48
54x66
10
284.0
19.5
80
130
84
80
5
25
M5
13
AT1H1UESJ020
AT1H1UESJ020
JIS
20
3/4
20
26.13
24.00
1/34
156
60
54x66
10
286.0
17.5
80
130
84
80
5
25
M5
13
AT1H1UESJ025
AT1H1UESJ025
JIS
25
1
25
32.16
27.00
1/34
186
70
67x80
12
291.0
18.5
80
130
84
80
5
25
M5
13
AT1H1UESJ032
AT1H1UESJ032
JIS
32
11/4
32
38.19
30.00
1/34
200
82
67x80
12
294.5
22.5
80
130
84
80
5
25
M5
13
AT1H1UESJ040
AT1H1UESJ040
JIS
40
11/2
40
48.21
37.00
1/37
271
100
110x110
21
302.2
27.5
80
130
84
80
5
45
M6
15
AT1H1UESJ050
AT1H1UESJ050
JIS
50
2
52
60.25
42.00
1/37
303
106
128x128
25
311.2
36.0
80
130
84
80
5
45
M6
15
AT1H1UESD015
AT1H1UESD015
DIN
15
1/2
16
20.00
16.00
-
128
48
54x66
10
284.0
19.5
80
130
84
80
5
25
M5
10
AT1H1UESD020
AT1H1UESD020
DIN
20
3/4
20
25.00
19.00
-
147
60
54x66
10
286.0
17.5
80
130
84
80
5
25
M5
10
AT1H1UESD025
AT1H1UESD025
DIN
25
1
25
32.00
22.00
-
172
70
67x80
12
291.0
18.5
80
130
84
80
5
25
M5
10
AT1H1UESD032
AT1H1UESD032
DIN
32
11/4
32
40.00
26.00
-
188
82
67x80
12
294.5
22.5
80
130
84
80
5
25
M5
10
AT1H1UESD040
AT1H1UESD040
DIN
40
11/2
40
50.00
31.00
-
246
100
110x110
21
302.2
27.5
80
130
84
80
5
45
M6
14
AT1H1UESD050
AT1H1UESD050
DIN
50
2
52
63.00
38.00
-
294
106
128x128
25
311.2
36.0
80
130
84
80
5
45
M6
14
AT1H1UESA015
AT1H1UESA015
ANSI
15
1/2
16
21.54
22.23
-
139
48
54x66
10
284.0
19.5
80
130
84
80
5
25
M5
10
AT1H1UESA020
AT1H1UESA020
ANSI
20
3/4
20
26.87
25.40
-
157
60
54x66
10
286.0
17.5
80
130
84
80
5
25
M5
10
AT1H1UESA025
AT1H1UESA025
ANSI
25
1
25
33.66
28.58
-
186
70
67x80
12
291.0
18.5
80
130
84
80
5
25
M5
10
AT1H1UESA032
AT1H1UESA032
ANSI
32
11/4
32
42.42
31.75
-
202
82
67x80
12
294.5
22.5
80
130
84
80
5
25
M5
10
AT1H1UESA040
AT1H1UESA040
ANSI
40
11/2
40
48.56
34.93
-
266
100
110x110
21
302.2
27.5
80
130
84
80
5
45
M6
14
AT1H1UESA050
AT1H1UESA050
ANSI
50
2
52
60.63
38.10
-
293
106
128x128
25
311.2
36.0
80
130
84
80
5
45
M6
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表