目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Triplex roller chains type series GL (straight plates) - Triplex roller chains type series GL (straight plates, European type)
Wippermann
Roller chains type series GL (straight plates)
Triplex roller chains type series GL (European type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_gerade_laschen/dreifach_rollenketten_gl_eu/ketten/alle_varianten/dreifach_rollenketten_gl_eu_asmtab.prj},{NB=2603 48GS 0000},{CNSORDERNO=2603 48GS 0000},{INFO=PDF Katalog},{AUS=Standardkette},{WIP=548 GLS-3},{ISO=16 B-3},{AUSX=S},{VER=1},{P=25.400},{E=31.88},{B1=17.02},{B2=25.40},{B3=25.60},{D1=15.88},{D2=8.28},{G=21.0},{L3=99.9},{K=5.4},{F=6.31},{FBWIPP=211.0},{CNSMASSEXACT=8.50},{FBISO=160.0},{VG=11},{SA=3.10},{SZ=3.1},{ECLASS=23-17-04-03},{SI=4.1},{PPATH=../assemblies/dreifach_rollenketten_gl_eu_asmtpl.prj},{AUSVIS=Standardkette},{ZTNR=73151190}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L3
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
FBISO
Breaking load ISO min.
[kN]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2603 0455 0000
2603 0455 0000
Standard chain
455 GL-3
06 B-3
9.530
10.24
5.72
8.53
8.66
6.35
3.28
8.2
34.0
3.3
0.81
24.9
1.30
24.9
11,12,15
23-17-04-03
73151190
2633 0455 0000
2633 0455 0000
Marathon
455 GL-3 MA
06 B-3
9.530
10.24
5.72
8.53
8.66
6.35
3.28
8.2
34.0
3.3
0.81
24.9
1.30
-
11,12,15
23-17-04-04
73151190
2603 462G 0000
2603 462G 0000
Standard chain
462 GL-3
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
44.9
3.9
1.51
56.0
2.21
44.5
11,12
23-17-04-03
73151190
2603 462G 0001
2603 462G 0001
Standard chain stainless ...
T 462 RFGL
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
32.5
2.01
-
11,12,15
23-17-04-05
73151190
2693 462G 0000
2693 462G 0000
Biathlon
08 B-3 BI GL
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
44.9
3.9
1.51
56.0
2.21
-
11,12
23-17-04-03
73151190
2693 462G KS00
2693 462G KS00
Biathlon KS
08 B-3 BI KS GL
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
44.9
3.9
1.51
56.0
2.21
-
11,12
23-17-04-03
73151190
2633 462G 0000
2633 462G 0000
Marathon
462 GL-3 MA
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
44.9
3.9
1.51
56.0
2.21
-
11,12
23-17-04-04
73151190
2623 462G 000H
2623 462G 000H
Triathlon HT
08 B-3 TR HT GL
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
44.9
3.9
1.51
56.0
2.21
-
11,12
23-17-04-04
73151190
2623 462G KS0L
2623 462G KS0L
Triathlon KS
08 B-3 TR KS GL
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.5
44.9
3.9
1.51
56.0
2.21
-
11,12
23-17-04-04
73151190
2633 462G 0001
2633 462G 0001
Marathon stainless steel
T 462 RF MA GL
08 B-3
12.700
13.92
7.75
11.30
11.43
8.51
4.45
11.8
44.9
3.9
1.51
32.5
2.01
-
11,12,15
23-17-04-05
73151190
2603 501G 0000
2603 501G 0000
Standard chain
501 GL-3
10 B-3
15.880
16.59
9.65
13.28
13.41
10.16
5.08
14.2
52.8
4.1
2.02
80.0
2.97
66.7
11
23-17-04-03
73151190
2603 501G 0001
2603 501G 0001
Standard chain stainless ...
T 501 RFGL
10 B-3
15.880
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
39.0
2.70
-
11
23-17-04-05
73151190
2693 501G 0000
2693 501G 0000
Biathlon
10 B-3 BI GL
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
52.8
4.1
2.02
80.0
2.97
-
11
23-17-04-03
73151190
2693 501G KS00
2693 501G KS00
Biathlon KS
10 B-3 BI KS GL
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
52.8
4.1
2.02
80.0
2.97
-
11
23-17-04-03
73151190
2633 501G 0000
2633 501G 0000
Marathon
501 GL-3 MA
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
52.8
4.1
2.02
80.0
2.97
-
11
23-17-04-04
73151190
2623 501G 000H
2623 501G 000H
Triathlon HT
10 B-3 TR HT GL
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
52.8
4.1
2.02
80.0
2.97
-
11
23-17-04-04
73151190
2623 501G KS0L
2623 501G KS0L
Triathlon KS
10 B-3 TR KS GL
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.2
52.8
4.1
2.02
80.0
2.97
-
11
23-17-04-04
73151190
2633 501G 0001
2633 501G 0001
Marathon stainless steel
T 501 RF MA GL
10 B-3
15.875
16.59
9.65
13.28
13.41
10.16
5.08
14.7
52.8
4.1
2.02
39.0
2.70
-
11
23-17-04-05
73151190
2603 513G 0000
2603 513G 0000
Standard chain
513 GL-3
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
61.7
4.6
2.68
94.0
3.43
86.7
11,12
23-17-04-03
73151190
2603 513G 0001
2603 513G 0001
Standard chain stainless ...
T 513 RFGL
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
16.1
61.7
4.6
2.68
49.5
3.12
-
11,12,15
23-17-04-05
73151190
2693 513G 0000
2693 513G 0000
Biathlon
12 B-3 BI GL
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
61.7
4.6
2.68
94.0
3.43
-
11,12
23-17-04-03
73151190
2693 513G KS00
2693 513G KS00
Biathlon KS
12 B-3 BI KS GL
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
61.7
4.6
2.68
94.0
3.43
-
11,12
23-17-04-03
73151190
2633 513G 0000
2633 513G 0000
Marathon
513 GL-3 MA
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
61.7
4.6
2.68
94.0
3.43
-
11,12
23-17-04-04
73151190
2623 513G 000H
2623 513G 000H
Triathlon HT
12 B-3 TR HT GL
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
61.7
4.6
2.68
94.0
3.43
-
11,12
23-17-04-04
73151190
2623 513G KS0L
2623 513G KS0L
Triathlon KS
12 B-3 TR KS GL
12 B-3
19.050
19.46
11.68
15.62
15.75
12.07
5.72
15.5
61.7
4.6
2.68
94.0
3.43
-
11,12
23-17-04-04
73151190
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表