目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
Trans-forma (to 600 lb/ea)
Conveyer & Caster
Colson
Wheels
Powered by
CAD模型選擇
{ccefi/colson/wheels/transforma_asmtab.prj},{NB=5.00004.4E1},{WH=Trans-Forma Wheels},{WT=TFFG},{SER=5},{D=4.00000000},{W=2.00000000},{WB=1},{TG=},{PPATH=transforma_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
WH
Wheel
ⁿ/ₐ
W
Tread Width
[Inch]
CAP
Capacity Each
[Pounds]
BB
Bearing Bore
[Inch]
LBB
Bore Less Bearing
[Inch]
HUB
Hub Length
[Inch]
SBB
Spanner Bushing Bore
[Inch]
SBL
Spanner Bushing Length
[Inch]
WEIGHT
Weight
[Pounds]
5.00004.4E1
5.00004.4E1
Trans-Forma Wheels
2
400
3/4
1 3/16
2 3/16
1/2
2 7/16
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表