카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
TPI GT3,TPKI GT3,TPBI GT3,TPNI GT3,TPDI GT3,TPKDI GT3,TPBDI GT3,TPNDI GT3 - Pulleys with Teeth - 3GT Type
PRiCi FA
Delivery part
Timing Pulleys
Powered by
CAD모델 선택
{prici/ccc/c11/tpi_gt3_asmtab.prj},{NB=TPNI30GT3060},{LV1=Center Bearing},{MAT=Equivalent to S45C},{FMAT=Equivalent to SPCC},{BMAT=steel},{MAT2=S45C},{SUR=Electroless Nickel Plating},{SUR2=du nie},{CODE=TPNI},{CODE1=P_ZJG_TPNI},{CODE2=2},{CODE3=KRTW},{MYCODE=P_TPNI},{VAR02=30},{VAR04=GT3060},{VAR10=},{VAR12=},{VAR14=0.0},{FIX95=PDF},{FIX97=1},{AF971=1},{AF972=1},{AF973=1},{PPATH=tpi_gt3_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
type
ⁿ/ₐ
MAT
Pulley Material
ⁿ/ₐ
FMAT
Flange Material
ⁿ/ₐ
BMAT
Bearing Material
ⁿ/ₐ
SUR
Pulley Surface treatment
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
VAR06
Shaft Bore Dia. d
[mm]
FIX02
P.D.
[mm]
FIX04
O.D.
[mm]
FIX06
F
[mm]
FIX08
E
[mm]
FIX10
A
[mm]
FIX12
W
[mm]
FIX14
S
[mm]
FIX16
Dh
[mm]
FIX18
Bearing Dimensions No.
ⁿ/ₐ
FIX20
Bearing Dimensions D
[mm]
FIX22
Bearing Dimensions B
[mm]
TPI30GT3060
TPI30GT3060
Center Bearing
Equivalent to Aluminium a...
Equivalent to Aluminium a...
steel
Natural Anode Treatment
TPI
6
28.65
27.89
32
23
7.3
11
2.5
0
606ZZ×1
17
6.0
TPKI30GT3060
TPKI30GT3060
Center Bearing
Equivalent to Aluminium a...
Equivalent to Aluminium a...
steel
Hard Anode Treatment
TPKI
6
28.65
27.89
32
23
7.3
11
2.5
0
606ZZ×1
17
6.0
TPBI30GT3060
TPBI30GT3060
Center Bearing
Equivalent to S45C
Equivalent to SPCC
steel
Blackening treatment
TPBI
6
28.65
27.89
32
23
7.3
11
2.5
0
606ZZ×1
17
6.0
TPNI30GT3060
TPNI30GT3060
Center Bearing
Equivalent to S45C
Equivalent to SPCC
steel
Electroless Nickel Platin...
TPNI
6
28.65
27.89
32
23
7.3
11
2.5
0
606ZZ×1
17
6.0
TPDI20GT3090-5
TPDI20GT3090-5
Both Sides Bearing
Equivalent to Aluminium a...
Equivalent to Aluminium a...
steel
Natural Anode Treatment
TPDI
5
19.10
18.34
23
14
10.3
14
0.0
7
675ZZ×2
8
2.5
TPKDI20GT3090-5
TPKDI20GT3090-5
Both Sides Bearing
Equivalent to Aluminium a...
Equivalent to Aluminium a...
steel
Hard Anode Treatment
TPKDI
5
19.10
18.34
23
14
10.3
14
0.0
7
675ZZ×2
8
2.5
TPBDI20GT3090-5
TPBDI20GT3090-5
Both Sides Bearing
Equivalent to S45C
Equivalent to SPCC
steel
Blackening treatment
TPBDI
5
19.10
18.34
23
14
10.3
14
0.0
7
675ZZ×2
8
2.5
TPNDI20GT3090-5
TPNDI20GT3090-5
Both Sides Bearing
Equivalent to S45C
Equivalent to SPCC
steel
Electroless Nickel Platin...
TPNDI
5
19.10
18.34
23
14
10.3
14
0.0
7
675ZZ×2
8
2.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성