您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
WMBerg
INCH
Chain and Belt Drives
Max-M-Drive® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a125_2.prj},{NB=2TP7P5U4-120},{PN=TP7P5U4-120},{DES=Max-M-Drive Timing Series},{CN=Master Inch/Metric Catalog},{CP=A125},{N=120},{B=0.313},{P=0.080},{PD=3.060},{OD=3.036},{FD=3.22},{HD=0.69},{GW=0.313},{OL=0.690},{SS=#10-32},{NDM=0.190},{KDM=0.1560},{TYP=1.0000},{TYP1=4.0000},{A1=0.0180},{A2=0.0240},{PSTOL=0.001},{W=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
N
Number Of Teeth
ⁿ/ₐ
B
Bore
[Inch]
P
Pitch
[Inch]
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
FD
Flange Diameter
[Inch]
HD
Hub Diameter
[Inch]
GW
Grove Width
[Inch]
OL
Overall Length
[Inch]
SS
Set Screw
ⁿ/ₐ
W
Belt Width
ⁿ/ₐ
2TP7E2U4-10
TP7E2U4-10
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
10
0.125
0.080
0.250
0.235
0.63
0.63
0.313
0.680
#4-40
2TP7E2U4-12
TP7E2U4-12
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
12
0.125
0.080
0.310
0.286
0.63
0.63
0.313
0.680
#4-40
2TP7E2U4-14
TP7E2U4-14
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
14
0.125
0.080
0.360
0.337
0.63
0.63
0.313
0.680
#4-40
2TP7E3U4-15
TP7E3U4-15
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
15
0.187
0.080
0.380
0.362
0.63
0.63
0.313
0.680
#6-32
2TP7E4U4-16
TP7E4U4-16
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
16
0.250
0.080
0.410
0.387
0.63
0.63
0.313
0.680
#8-32
2TP7E4U4-18
TP7E4U4-18
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
18
0.250
0.080
0.460
0.438
0.63
0.63
0.313
0.680
#8-32
2TP7P3U4-20
TP7P3U4-20
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
20
0.187
0.080
0.510
0.489
0.68
0.50
0.313
0.690
#6-32
2TP7P3U4-21
TP7P3U4-21
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
21
0.187
0.080
0.530
0.515
0.70
0.50
0.313
0.690
#6-32
2TP7P3U4-22
TP7P3U4-22
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
22
0.187
0.080
0.560
0.540
0.73
0.50
0.313
0.690
#6-32
2TP7P3U4-24
TP7P3U4-24
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
24
0.187
0.080
0.610
0.591
0.78
0.50
0.313
0.690
#6-32
2TP7P4U4-26
TP7P4U4-26
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
26
0.250
0.080
0.660
0.642
0.83
0.69
0.313
0.690
#8-32
2TP7P4U4-28
TP7P4U4-28
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
28
0.250
0.080
0.710
0.693
0.88
0.69
0.313
0.690
#8-32
2TP7P4U4-30
TP7P4U4-30
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
30
0.250
0.080
0.760
0.744
0.93
0.69
0.313
0.690
#8-32
2TP7P4U4-32
TP7P4U4-32
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
32
0.250
0.080
0.810
0.795
0.98
0.69
0.313
0.690
#8-32
2TP7P4U4-34
TP7P4U4-34
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
34
0.250
0.080
0.870
0.846
1.04
0.69
0.313
0.690
#8-32
2TP7P4U4-36
TP7P4U4-36
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
36
0.250
0.080
0.920
0.897
1.09
0.69
0.313
0.690
#8-32
2TP7P4U4-38
TP7P4U4-38
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
38
0.250
0.080
0.970
0.948
1.14
0.69
0.313
0.690
#8-32
2TP7P4U4-40
TP7P4U4-40
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
40
0.250
0.080
1.020
0.999
1.19
0.69
0.313
0.690
#8-32
2TP7P4U4-42
TP7P4U4-42
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
42
0.250
0.080
1.070
1.050
1.24
0.69
0.313
0.690
#8-32
2TP7P4U4-44
TP7P4U4-44
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
44
0.250
0.080
1.120
1.100
1.29
0.69
0.313
0.690
#8-32
2TP7P4U4-46
TP7P4U4-46
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
46
0.250
0.080
1.170
1.151
1.34
0.69
0.313
0.690
#8-32
2TP7P4U4-48
TP7P4U4-48
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
48
0.250
0.080
1.220
1.202
1.39
0.69
0.313
0.690
#8-32
2TP7P4U4-50
TP7P4U4-50
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
50
0.250
0.080
1.270
1.253
1.44
0.69
0.313
0.690
#8-32
2TP7P4U4-51
TP7P4U4-51
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
51
0.250
0.080
1.300
1.279
1.48
0.69
0.313
0.690
#8-32
2TP7P4U4-60
TP7P4U4-60
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
60
0.250
0.080
1.530
1.508
1.70
0.69
0.313
0.690
#8-32
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LAH - Idler Pulley with Teeth-H Type
SAMLO
24.04.2024
LAL - Idler Pulley with Teeth-L Type
SAMLO
17.12.2021
HTPA__S8M150, HTPA__S8M250, HTPA__S8M300, HTPA__S8M400, HTPA__S8M600, HTPB_...
Misumi
17.03.2023
C-HTPA__S2M040, C-HTPA__S2M060, C-HTPA__S2M100 - Economy Timing Pulleys S2M...
Misumi
29.05.2023
LAS8M - Idler Pulley with Teeth-S8M Type
SAMLO
17.12.2021
TP7 - Timing Pulleys - .080 Pitch (MXL) - 1/8" to 1/4" Belt Width
WMBerg
06.06.2023
NZRR-MXL-012-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch MXL, Timing ...
MÄDLER
26.04.2024
NZRR-MXL-025-AL - Standard Pulleys, Inch Pitch ISO 5294, Pitch MXL, Timing ...
MÄDLER
26.04.2024
C-ATP__MXL019, C-ATP__MXL025, C-ATP__MXL037 - Economy Timing Pulleys MXL Ty...
Misumi
29.05.2023
TP7A2W2 to TP7A4W2 - Timing Pulleys - .080 Pitch (MXL) - 1/8" Belt Width - ...
WMBerg
06.06.2023
TP7A2W4 to TP7A4W4 & TP7A5H4 - Timing Pulleys - .080 Pitch (MXL) - 1/4" Bel...
WMBerg
06.06.2023
TP7L - Timing Belt Pulleys - .080 Pitch (MXL)
WMBerg
06.06.2023
TP2A2W6 Double Flange - Timing Pulleys - 0.079", 0.118" Circular Pitch, Dou...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表