您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
Toilet module w Octa cistern - Toilet module w Octa cistern
Tece
Sanitary Systems
TECE sanitary modules
TECEbox
Powered by
CAD模型選擇
{tece/sanitarsysteme/kat02tcbase/kat02box/kat03box8module2.prj},{NB=9370501(3500)},{CNSORDERNO=9370501},{HIDE=0},{VERS=2},{PICTURE=tcb_9370501.png},{NM=TECEbox WC-Modul mit Octa II-Spülkasten 8 cm, für Wand-WC, Bauhöhe 1075 mm},{KT1=TECEbox WC-Modul mit Octa II-Spülkasten},{KT2=8 cm, für Wand-WC, Bauhöhe 1075 mm},{ZT=39229000},{UL=Polen},{WG=903},{PG=2009030070},{ME=St.},{LE1=1},{LE2=10},{GTIN=4027255084629},{IDNR=9370501},{ASTEXT=Ausschreibungstext},{HTML=HTML},{LLDEUTSCHLAND=Nein},{LLOESTERREICH=Nein},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Nein},{LLPOLEN=Nein},{LLSPANIEN=Ja},{EF000040=},{EF000008=},{EF022822=Plastic},{EF024127=External thread},{EF020820=1/2 inch},{LODLEVEL=350},{H=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NM
Name
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
ZT
Customs code
ⁿ/ₐ
UL
Country of origin
ⁿ/ₐ
WG
Commodity group
ⁿ/ₐ
PG
Product group
ⁿ/ₐ
ME
Unit
ⁿ/ₐ
LE1
ⁿ/ₐ
LE2
ⁿ/ₐ
GTIN
ⁿ/ₐ
EF000040
Height
[mm]
EF000008
Width
[mm]
EF022822
Material flushing reservoir
ⁿ/ₐ
EF024127
Mains water connection
ⁿ/ₐ
EF020820
Size of mains water connection
ⁿ/ₐ
EF020260
Min. flushing water quantity
ⁿ/ₐ
EF023792
Max. flushing water quantity
ⁿ/ₐ
EF022823
Flushing
ⁿ/ₐ
EF020698
Adjustable flushing water quantity
ⁿ/ₐ
EF023751
Suitable for front operation
ⁿ/ₐ
EF023752
Suitable for shelf operation
ⁿ/ₐ
EF023081
Min. shelf height
ⁿ/ₐ
EF001257
Material quality
ⁿ/ₐ
EF022824
ⁿ/ₐ
EF002169
Material
ⁿ/ₐ
EF021320
Self-bearing construction
ⁿ/ₐ
EF000139
Surface protection
ⁿ/ₐ
EF021457
Adjustable height
[mm]
EF005454
Height
[mm]
EF005452
Width
ⁿ/ₐ
EF005457
Depth
[mm]
EF020834
Quality class flushing reservoir
ⁿ/ₐ
EF021703
Outer pipe diameter drainage
ⁿ/ₐ
EF023084
Frame suitable for wc with offset > 60cm
ⁿ/ₐ
EF023756
Adjustable toilet height
ⁿ/ₐ
9370500(350260)
9370500
TECEbox Octa II-Spülkaste...
TECEbox Octa II-Spülkaste...
-WC, mit Armierungsgewebe...
39229000
Polen
903
2009030070
St.
1
10
4027255084612
1075
440
Plastic
External thread
1/2 inch
2
7
Two quantities
true
true
false
1095
PP
Group I, <=20 dB(A)
9370501(3500)
9370501
TECEbox WC-Modul mit Octa...
TECEbox WC-Modul mit Octa...
8 cm, für Wand-WC, Bauhöh...
39229000
Polen
903
2009030070
St.
1
10
4027255084629
Plastic
External thread
1/2 inch
2
7
Two quantities
true
true
false
1095
Steel
false
Hot-dip galvanized
false
1075
450
90
PP
90
true
false
9370502(3500)
9370502
TECEbox WC-Modul mit Octa...
TECEbox WC-Modul mit Octa...
8cm, Geruchabsaugung für ...
39229000
Polen
903
2009030070
St.
1
10
4027255084636
Plastic
External thread
1/2 inch
2
7
Two quantities
true
true
false
1095
Steel
false
Hot-dip galvanized
false
1075
450
90
PP
90
true
false
9370504(350260)
9370504
TECEbox Octa II-Spülkaste...
TECEbox Octa II-Spülkaste...
Stand-WC, Bauhöhe 1075 mm
39229000
Polen
903
2009030070
St.
1
33
4027255086449
1075
440
Plastic
External thread
1/2 inch
2
7
Two quantities
true
true
false
1095
PP
Group I, <=20 dB(A)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表