您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
Toilet module w Octa cistern - Toilet module w Octa cistern
Tece
Sanitary Systems
TECE sanitary modules
TECEbox
Powered by
CAD模型選擇
{tece/sanitarsysteme/kat02tcbase/kat02box/kat03box8module.prj},{NB=9370041(3500)},{CNSORDERNO=9370041},{PICTURE=tcb_9370041.png},{LODLEVEL=350},{H=0},{KT1=TECEbox WC-Modul mit Octa-Spülkasten, 8 cm, mit Anschluss für Geruchsabsaugung, Bauhöhe 1110 mm},{WN=39229000},{UL=Polen},{WG=903},{PG=2009030070},{ME=St.},{LE1=1},{LE2=18},{GTIN=4027255048966},{IDNR=9370041},{ASTEXT=Ausschreibungstext},{HTML=HTML},{HIDE=0},{VERS=4},{LLDEUTSCHLAND=Nein},{LLOESTERREICH=Nein},{LLSCHWEIZ=Nein},{LLFRANKREICH=Nein},{LLITALIEN=Ja},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Nein},{LLPOLEN=Nein},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年1月1日.
Alternative part(s)
Should a replacement part be used?
9370502(3500)
Tece
30.09.2024
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
WN
Article number
ⁿ/ₐ
UL
Country of origin
ⁿ/ₐ
WG
Commodity group
ⁿ/ₐ
PG
Product group
ⁿ/ₐ
ME
Unit
ⁿ/ₐ
LE1
ⁿ/ₐ
LE2
ⁿ/ₐ
GTIN
ⁿ/ₐ
IDNR
ⁿ/ₐ
9370007(350280)
9370007
TECEbox Octa cistern, 8 c...
39229000
Polen
903
2009030070
pcs.
1
25
4027255021464
9370007
9370008(3500)
9370008
TECEbox toilet module wit...
39229000
Polen
903
2009030070
pcs.
1
18
4027255021471
9370008
9370009(3500)
9370009
TECEbox toilet module wit...
39229000
Polen
903
2009030070
pcs.
1
18
4027255021488
9370009
9370041(3500)
9370041
TECEbox toilet module wit...
39229000
Polen
903
2009030070
pcs.
1
18
4027255048966
9370041
9370038(350280)
9370038
TECEbox Octa cistern for ...
39229000
Polen
903
2009030010
pcs.
1
-
4027255034600
9370038
9370503(350260)
9370503
TECEbox Octa II cistern, ...
39229000
Polen
903
2009030070
pcs.
1
10
4027255086432
9370503
9370550(350260)
9370550
TECEbox with Base 8 ciste...
39229000
Polen
910
2009100010
pcs.
1
10
4027255092938
9370550
9370551(3500)
9370551
TECEbox toilet module wit...
39229000
Polen
910
2009100010
pcs.
1
10
4027255092945
9370551
9370552(3500)
9370552
TECEbox toilet module wit...
39229000
Polen
903
2009030070
pcs.
1
10
4027255093447
9370552
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表