目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
TM - Pneumatic (to 5800 lb/ea)
Conveyer & Caster
Albion
Wheels
Powered by
CAD模型選擇
{ccefi/albion/wheels/tm_asmtab.prj},{NB=TM0650920},{PN=TM0650920},{PN1=0650920tm},{DIA=6},{D=6.0000},{WIDTH=3},{CAP=2000},{X=1},{W=3.0000},{HUB=3-1/2},{H=3.2500},{BORE=1-15/16},{ID=1.9375},{BEARING=1-1/4},{IDB=1.2500},{WEIGHT=4-3/4},{ROLLER=Tapered},{ROLLER1=09},{ROLLER2=09},{C=2.130},{E=0.125},{F=0.250},{G=0.750},{I=3.690},{PPATH=tm_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DIA
Wheel Diameter
[Inch]
WIDTH
Tread Width
[Inch]
CAP
Capacity
[lbs.]
HUB
Hub Length
[Inch]
BORE
Bore ID
[Inch]
BEARING
Bearing ID
[Inch]
WEIGHT
Weight
ⁿ/ₐ
ROLLER
Bearing Type
ⁿ/ₐ
TEMPR
Temperature Maximum
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
TM0310108
TM0310108
3-1/4
1-1/2
600
1-5/8
1-3/16
1/2
3/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0310110
TM0310110
3-1/4
1-1/2
600
1-5/8
1-3/16
5/8
3/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0310112
TM0310112
3-1/4
1-1/2
600
1-5/8
1-3/16
3/4
3/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0320108
TM0320108
3-1/4
2
700
2-3/16
1-3/16
1/2
1-1/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0320110
TM0320110
3-1/4
2
700
2-3/16
1-3/16
5/8
1-1/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0320112
TM0320112
3-1/4
2
700
2-3/16
1-3/16
3/4
1-1/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0410108
TM0410108
4
1-1/2
600
1-5/8
1-3/16
1/2
1
Straight
-65°F to +250°F
Rockwell 102 E
TM0410110
TM0410110
4
1-1/2
600
1-5/8
1-3/16
5/8
1
Straight
-65°F to +250°F
Rockwell 102 E
TM0410112
TM0410112
4
1-1/2
600
1-5/8
1-3/16
3/4
1
Straight
-65°F to +250°F
Rockwell 102 E
TM0420108
TM0420108
4
2
800
2-3/16
1-3/16
1/2
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0420110
TM0420110
4
2
800
2-3/16
1-3/16
5/8
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0420112
TM0420112
4
2
800
2-3/16
1-3/16
3/4
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0510108
TM0510108
5
1-1/2
600
1-5/8
1-3/16
1/2
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0510110
TM0510110
5
1-1/2
600
1-5/8
1-3/16
5/8
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0510112
TM0510112
5
1-1/2
600
1-5/8
1-3/16
3/4
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0520108
TM0520108
5
2
1000
2-3/16
1-3/16
1/2
1-3/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0520110
TM0520110
5
2
1000
2-3/16
1-3/16
5/8
1-3/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0520112
TM0520112
5
2
1000
2-3/16
1-3/16
3/4
1-3/4
Straight
-65°F to +250°F
Rockwell 102 E
TM0610108
TM0610108
6
1-1/2
800
1-5/8
1-3/16
1/2
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0610110
TM0610110
6
1-1/2
800
1-5/8
1-3/16
5/8
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0610112
TM0610112
6
1-1/2
800
1-5/8
1-3/16
3/4
1-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0620108
TM0620108
6
2
1200
2-3/16
1-3/16
1/2
2-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0620110
TM0620110
6
2
1200
2-3/16
1-3/16
5/8
2-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0620112
TM0620112
6
2
1200
2-3/16
1-3/16
3/4
2-1/2
Straight
-65°F to +250°F
Rockwell 102 E
TM0640712
TM0640712
6
2-1/2
1600
2-3/4
1-3/16
3/4
3-1/2
Straight
-65°F to +250°F
Rockwell 102 E
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表