slovenčina
English
Timing belt pulleys HTD 8M 50 for taper bush for belt width 50 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile HTD
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_htd/taper_lock/t_belt_pulleys_for_taper_bushes_8m_50_asmtab.prj},{NB=T35449},{NAME=Timing belt pulley profile HTD for taper bush TL 48 8M 50/18F, TL2012},{DESCRIPTION=TL 48 8M 50},{CNSORDERNO=T35449},{TYPE=18F},{MAT=St},{Z=48},{TAPERBUSH=2012},{HM=50},{DP=122.23},{DE=120.86},{DF=127},{DM=0},{DI=95},{F=60},{L=32},{R=14.0},{N=327},{KG=2.35},{I=111.0},{PPATH=t_belt_pulleys_for_taper_bushes_8m_asmtpl.prj},{VER=3},{CNSORDERNO2=47050048}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35440
Timing belt pulley profil...
TL 28 8M 50
T35440
16F
St
28
1210
32
71.30
70.08
75
0
50
60
25
35.0
312
0.60
T35442
Timing belt pulley profil...
TL 30 8M 50
T35442
16F
St
30
1615
42
76.39
75.13
83
0
58
60
38
22.0
314
0.65
T35443
Timing belt pulley profil...
TL 32 8M 50
T35443
16F
St
32
1615
42
81.49
80.16
87
0
63
60
38
22.0
315
0.80
T35444
Timing belt pulley profil...
TL 34 8M 50
T35444
16F
St
34
1615
42
86.58
85.21
91
0
65
60
38
22.0
316
1.08
T35445
Timing belt pulley profil...
TL 36 8M 50
T35445
16F
St
36
1615
42
91.67
90.30
98
0
68
60
38
22.0
319
1.35
T35446
Timing belt pulley profil...
TL 38 8M 50
T35446
16F
St
38
1615
42
96.77
95.39
103
0
72
60
38
22.0
320
1.65
T35447
Timing belt pulley profil...
TL 40 8M 50
T35447
18F
St
40
2012
50
101.86
100.49
106
0
80
60
32
14.0
321
1.70
T35448
Timing belt pulley profil...
TL 44 8M 50
T35448
18F
St
44
2012
50
112.05
110.67
119
0
86
60
32
14.0
325
1.80
T35449
Timing belt pulley profil...
TL 48 8M 50
T35449
18F
St
48
2012
50
122.23
120.86
127
0
95
60
32
14.0
327
2.35
T35450
Timing belt pulley profil...
TL 56 8M 50
T35450
18F
St
56
2517
60
142.60
141.23
148
0
116
60
45
7.5
333
3.35
T35451
Timing belt pulley profil...
TL 64 8M 50
T35451
18F
St
64
2517
60
162.97
161.60
168
0
136
60
45
7.5
338
4.90
T35452
Timing belt pulley profil...
TL 72 8M 50
T35452
19F
St
72
2517
60
183.35
181.97
192
125
158
60
45
7.5
340
6.90
T35453
Timing belt pulley profil...
TL 80 8M 50
T35453
18
GG
80
3020
75
203.72
202.35
0
0
180
60
51
4.5
0
8.90
T35454
Timing belt pulley profil...
TL 90 8M 50
T35454
19
GG
90
3020
75
229.18
227.81
0
160
204
60
51
4.5
0
9.90
T35455
Timing belt pulley profil...
TL112 8M 50
T35455
19
GG
112
3020
75
285.21
283.83
0
170
254
60
51
4.5
0
12.10
T35456
Timing belt pulley profil...
TL144 8M 50
T35456
20
GG
144
3020
75
366.69
365.32
0
170
336
60
51
4.5
0
15.40
T35457
Timing belt pulley profil...
TL168 8M 50
T35457
14
GG
168
3525
90
427.81
426.44
0
198
395
60
65
2.5
0
22.80
T35458
Timing belt pulley profil...
TL192 8M 50
T35458
14
GG
192
3525
90
488.92
487.55
0
198
455
60
65
2.5
0
26.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表