您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys 66 T10 DIN 7721-2 for belt width 50 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile T
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_t/t_belt_pulleys_with_pilot_bore_t10_66_asmtab.prj},{NB=T21721},{NAME=Timing belt pulley profile T 66 T10/27-2F},{DESCRIPTION=66 T 10 27},{CNSORDERNO=T21721},{TYPE=2F},{MAT=Al},{Z=27},{DE=84.10},{DF=91},{DM=60},{F=56},{L=66},{D=12},{N=221},{KG=0.95},{I=76.0},{PPATH=t_belt_pulleys_with_pilot_bore_t10_asmtpl.prj},{CNSORDERNO2=28050027}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21716
Timing belt pulley profil...
66 T 10 18
T21716
2F
Al
18
55.45
60
40
56
66
10
214
0.42
T21717
Timing belt pulley profil...
66 T 10 19
T21717
2F
Al
19
58.65
66
44
56
66
10
216
0.47
T21718
Timing belt pulley profil...
66 T 10 20
T21718
2F
Al
20
61.80
66
46
56
66
12
216
0.52
T41101
Timing belt pulley profil...
66 T 10 22
T41101
2F
Al
22
68.20
75
52
56
66
12
218
0.57
T21719
Timing belt pulley profil...
66 T 10 24
T21719
2F
Al
24
74.55
83
58
56
66
12
219
0.74
T21720
Timing belt pulley profil...
66 T 10 25
T21720
2F
Al
25
77.75
83
60
56
66
12
219
0.77
T41102
Timing belt pulley profil...
66 T 10 26
T41102
2F
Al
26
80.90
87
60
56
66
12
220
0.82
T21721
Timing belt pulley profil...
66 T 10 27
T21721
2F
Al
27
84.10
91
60
56
66
12
221
0.95
T41103
Timing belt pulley profil...
66 T 10 28
T41103
2F
Al
28
87.25
93
60
56
66
12
222
0.96
T21722
Timing belt pulley profil...
66 T 10 30
T21722
2F
Al
30
93.65
97
60
56
66
12
223
1.17
T21723
Timing belt pulley profil...
66 T 10 32
T21723
2F
Al
32
100.00
106
65
56
66
12
224
1.30
T21724
Timing belt pulley profil...
66 T 10 36
T21724
2F
Al
36
112.75
119
70
56
66
16
225
1.64
T21725
Timing belt pulley profil...
66 T 10 40
T21725
2F
Al
40
125.45
131
80
56
66
16
226
2.00
T41104
Timing belt pulley profil...
66 T 10 44
T41104
2
Al
44
138.20
0
88
56
66
16
0
2.36
T21726
Timing belt pulley profil...
66 T 10 48
T21726
2
Al
48
150.95
0
95
56
66
16
0
2.83
T21727
Timing belt pulley profil...
66 T 10 60
T21727
2
Al
60
189.10
0
110
56
66
16
0
4.37
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Timing belt pulleys 47 T10 DIN 7721-2 for belt width 32 mm
Haberkorn
22.02.2022
Pulley (HTD pitch) - Pulleys (HTD pitch) for taper bushes
Ketten Fuchs
23.07.2021
BF
Tsubakimoto Chain Co.
06.02.2020
ZRR-AT10-BR50-AL - AT Pulleys, Pitch 10 mm Made from Aluminium, Timing Belt...
MÄDLER
26.04.2024
Modèle A9-36T5 - Poulie dentée monobloc profil T5 - Pas 5mm pour courroie l...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
ZRR-T10-BR50-AL - T Pulleys, Pitch 10mm Made from Aluminium, Timing Belt Wi...
MÄDLER
26.04.2024
L100
KANA (Katayama Chain)
27.06.2023
BF
Tsubakimoto Chain Co.
06.02.2020
TAAT10/TSAT10 - Timing Pulleys-T10 Type
SAMLO
23.03.2023
Timing belt pulleys with pilot bore T10 -40 - Metric pulleys ''T'' - DIN 77...
BEA Ingranaggi
06.07.2020
T 10 - Timing belt pulleys metric pitch
Sati
12.04.2023
T5 Center - Keyless High Torque Timing Pulleys T5 Type - Mechanical Lock St...
HEFA
29.04.2024
HHTA_ _S8M150, HHTA_ _S8M250, HHTA_ _S8M300, HHTA_ _S8M400, HHTK_ _S8M150, ...
Misumi
25.04.2022
MAE-ZW-T10-RF - Timing Bars, for Timing Belts Profile T, Profil T 10, Stain...
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表