slovenčina
English
Timing belt pulleys 36 T5 DIN 7721-2 for belt width 25 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile T
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_t/t_belt_pulleys_with_pilot_bore_t536_asmtab.prj},{NB=T21675},{NAME=Timing belt pulley profile T 36 T5/25-2F},{DESCRIPTION=36 T 5 25},{CNSORDERNO=T21675},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.95},{DF=44.0},{DM=26},{F=30},{L=36},{D=0},{N=209},{KG=0.12},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_t5_asmtpl.prj},{CNSORDERNO2=27025025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21666
Timing belt pulley profil...
36 T 5 10
T21666
2F
Al
10
15.05
19.5
8
30
36
0
200
0.02
T21667
Timing belt pulley profil...
36 T 5 12
T21667
2F
Al
12
18.25
23.0
10
30
36
0
201
0.03
T21668
Timing belt pulley profil...
36 T 5 14
T21668
2F
Al
14
21.45
25.0
13
30
36
0
203
0.04
T21669
Timing belt pulley profil...
36 T 5 15
T21669
2F
Al
15
23.05
28.0
16
30
36
0
204
0.04
T21670
Timing belt pulley profil...
36 T 5 16
T21670
2F
Al
16
24.60
32.0
18
30
36
0
205
0.05
T21671
Timing belt pulley profil...
36 T 5 18
T21671
2F
Al
18
27.80
32.0
20
30
36
0
205
0.06
T21672
Timing belt pulley profil...
36 T 5 19
T21672
2F
Al
19
29.40
36.0
22
30
36
0
206
0.07
T21673
Timing belt pulley profil...
36 T 5 20
T21673
2F
Al
20
31.00
36.0
23
30
36
0
206
0.08
T41072
Timing belt pulley profil...
36 T 5 22
T41072
2F
Al
22
34.25
38.0
24
30
36
0
207
0.08
T21674
Timing belt pulley profil...
36 T 5 24
T21674
2F
Al
24
37.40
42.0
26
30
36
0
208
0.11
T21675
Timing belt pulley profil...
36 T 5 25
T21675
2F
Al
25
38.95
44.0
26
30
36
0
209
0.12
T41073
Timing belt pulley profil...
36 T 5 26
T41073
2F
Al
26
40.60
44.0
26
30
36
0
209
0.12
T21676
Timing belt pulley profil...
36 T 5 27
T21676
2F
Al
27
42.20
48.0
30
30
36
8
210
0.13
T41074
Timing belt pulley profil...
36 T 5 28
T41074
2F
Al
28
43.75
48.0
32
30
36
8
210
0.14
T21677
Timing belt pulley profil...
36 T 5 30
T21677
2F
Al
30
46.95
51.0
34
30
36
8
211
0.15
T21678
Timing belt pulley profil...
36 T 5 32
T21678
2F
Al
32
50.10
54.0
38
30
36
8
212
0.18
T21679
Timing belt pulley profil...
36 T 5 36
T21679
2F
Al
36
56.45
63.0
38
30
36
8
215
0.23
T21680
Timing belt pulley profil...
36 T 5 40
T21680
2F
Al
40
62.85
66.0
40
30
36
8
216
0.28
T41075
Timing belt pulley profil...
36 T 5 42
T41075
2F
Al
42
66.00
71.0
40
30
36
8
217
0.29
T41076
Timing belt pulley profil...
36 T 5 44
T41076
2
Al
44
69.20
0.0
45
30
36
8
0
0.31
T21681
Timing belt pulley profil...
36 T 5 48
T21681
2
Al
48
75.55
0.0
50
30
36
8
0
0.40
T21682
Timing belt pulley profil...
36 T 5 60
T21682
2
Al
60
94.65
0.0
65
30
36
8
0
0.61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表