slovenčina
English
Timing bars HTD 5M
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_5m.prj},{NB=378625},{NAME=Timing bar profile HTD 5M Z26 L200mm},{DESCRIPTION=5M 26},{CNSORDERNO=378625},{Z=26},{DE=40.24},{L1=200},{L=200},{N=209},{KG=0.62},{CNSORDERNO2=50000026}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
378601
Timing bar profile HTD 5M...
5M 12
378601
12
17.96
160
160
202
0.08
378605
Timing bar profile HTD 5M...
5M 13
378605
13
19.55
160
160
203
0.10
378606
Timing bar profile HTD 5M...
5M 14
378606
14
21.14
175
200
203
0.16
378607
Timing bar profile HTD 5M...
5M 15
378607
15
22.73
175
200
204
0.19
378610
Timing bar profile HTD 5M...
5M 16
378610
16
24.32
175
200
204
0.21
378612
Timing bar profile HTD 5M...
5M 17
378612
17
25.92
175
200
205
0.24
378613
Timing bar profile HTD 5M...
5M 18
378613
18
27.51
200
200
205
0.27
378615
Timing bar profile HTD 5M...
5M 19
378615
19
29.10
200
200
205
0.31
224978
Timing bar profile HTD 5M...
5M 20
224978
20
30.69
200
200
206
0.35
378616
Timing bar profile HTD 5M...
5M 21
378616
21
32.28
200
200
207
0.39
378618
Timing bar profile HTD 5M...
5M 22
378618
22
33.87
200
200
207
0.43
378619
Timing bar profile HTD 5M...
5M 23
378619
23
35.47
200
200
208
0.48
378621
Timing bar profile HTD 5M...
5M 24
378621
24
37.06
200
200
208
0.52
378622
Timing bar profile HTD 5M...
5M 25
378622
25
38.65
200
200
209
0.57
378625
Timing bar profile HTD 5M...
5M 26
378625
26
40.24
200
200
209
0.62
378627
Timing bar profile HTD 5M...
5M 27
378627
27
41.83
200
200
210
0.67
378629
Timing bar profile HTD 5M...
5M 28
378629
28
43.42
200
200
210
0.73
378630
Timing bar profile HTD 5M...
5M 30
378630
30
46.61
200
200
211
0.84
378631
Timing bar profile HTD 5M...
5M 32
378631
32
49.79
200
200
212
0.97
378632
Timing bar profile HTD 5M...
5M 34
378632
34
52.97
200
200
213
1.11
213995
Timing bar profile HTD 5M...
5M 36
213995
36
56.16
200
200
214
1.25
378634
Timing bar profile HTD 5M...
5M 38
378634
38
59.34
200
200
216
1.40
378636
Timing bar profile HTD 5M...
5M 40
378636
40
62.52
200
200
217
1.55
378637
Timing bar profile HTD 5M...
5M 42
378637
42
65.71
200
200
218
1.73
378640
Timing bar profile HTD 5M...
5M 44
378640
44
68.89
200
200
218
1.90
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTD5M - Clamping High Torque Timing Pulleys
HEFA
14.06.2024
Timing belt bars 5M - HTD timing belt bars
BEA Ingranaggi
06.07.2020
Timing belt pulleys HTD 5M 25 for belt width 25 mm
Haberkorn
19.07.2021
HTD3M-09 - Toothed pulley - Aluminium - 3mm Pitch - Belt width 9mm
HPC
17.02.2022
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15m...
HPC
17.02.2022
HTD5M
HEFA
15.06.2024
Timing bars HTD 8M
Haberkorn
19.07.2021
Timing bars AT5
Haberkorn
03.12.2021
Modèle A9-BD-5M - Barreau denté profil HTD® 5M
MICHAUD CHAILLY - Direct Transmission
09.02.2024
HTD 5M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
Timing bars T10 DIN 7721-2
Haberkorn
22.02.2022
22004 - Toothed pulley profile HTD 5M
norelem
26.06.2024
PolyChain GT 8M - Timing bars
Chiaravalli
30.04.2024
Timing belt pulleys HTD 5M 15 for belt width 15 mm
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表