TIM - Acme Lead Screws
WMBerg
METRIC
Linear Components
Lead Screw and Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/lead_screw_and_components/acme_lead_screws_asmtab.prj},{NB=TIM12SS3-100},{S=TIM12},{B=12.0},{C=28.0},{D=19.0},{E=13.0},{F=53.00},{G=14.0},{H=66.0},{I=M25x1.5},{L=100},{M=SS},{LE=3},{PPATH=acme_lead_screws_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part No.
ⁿ/ₐ
S
Series
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
ⁿ/ₐ
TIM10SS3-100
TIM10SS3-100
TIM10
10.0
18.0
16.0
10.0
28.50
11.0
42.0
M15x1
TIM12SS3-100
TIM12SS3-100
TIM12
12.0
28.0
19.0
13.0
53.00
14.0
66.0
M25x1.5
TIM16SS4-100
TIM16SS4-100
TIM16
16.0
28.0
26.0
13.0
53.00
14.0
66.0
M25x1.5
TIM20SS4-100
TIM20SS4-100
TIM20
20.0
34.0
32.0
13.0
60.00
14.0
75.0
M30x1.5
TIM26SS6-100
TIM26SS6-100
TIM26
26.0
45.0
45.0
15.0
70.00
16.0
85.0
M40x1.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表