TFCC-30-01 - Flat Cable Clamp - Adhesive Mount, Hinged, with Tension
Essentra Components
Fibre, Wire & Cable Management
Cable Clips, Clamps & Cleats
Flat Cable Clips & Clamps
Flat Cable Clamp - Adhesive Mount, Hinged, with Tension
Powered by
CAD模型選擇
{essentra/l1_e00000000/l2_e02000000/l3_e02050000/p110905/tfcc-30-01.prj},{NB=TFCC-30-01},{PN=TFCC-30-01},{AMERSID=1145633},{APACID=-},{EMEAID=1145669},{MAT=UL94 V-2 Nylon 6/6},{COLOR=Natural},{MNC=30},{A=1.26},{AM=32.0},{B=1.77 x 0.73},{BM=45.0 x 18.6},{C=0.62},{CM=15.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MNC
Maximum Number of Conductors
ⁿ/ₐ
A
A Inside Length Inch
[Inch]
AM
A Inside Length Metric
[mm]
B
B Length x Width Inch
[Inch]
BM
B Length x Width Metric
[mm]
C
C Overall Height Inch
[Inch]
CM
C Overall Height Metric
[mm]
TFCC-30-01
TFCC-30-01
1145633
-
1145669
UL94 V-2 Nylon 6/6
Natural
30
1.26
32.0
1.77 x 0.73
45.0 x 18.6
0.62
15.8
TFCC-40-01
TFCC-40-01
1145634
-
1145670
UL94 V-2 Nylon 6/6
Natural
40
2.13
54.0
2.64 x 0.62
67.0 x 15.8
0.62
15.8
TFCC-50-01
TFCC-50-01
1145635
-
1145671
UL94 V-2 Nylon 6/6
Natural
50
2.57
65.2
3.09 x 0.74
78.4 x 18.8
0.62
15.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表