您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 1440 - Telescopic slides , Type Q, with rubber stop, latch in back and in front, Identification no. 1, Fastening using through-holes
Elesa+Ganter
Linear motion components
GN 1440
Powered by
CAD模型選擇
{elesa_ganter/linear_motion_components/gn1440/gn1440_q_asmtab.prj},{NB=Teleskopschiene GN 1440-700-Q-1-ZB (0)},{PARTNUMBER=GN 1440-700-Q-1-ZB},{VP=im Paar},{L1=700},{L2=0},{L2X=708},{L3=1396},{A6=213},{A6X=213},{A7=228},{A7X=228},{A8=363},{A8X=363},{A9=378},{A9X=378},{A10=-},{A10X=0},{A11=-},{A11X=0},{A12=-},{A12X=0},{A13=-},{A13X=0},{A14=561},{A15=573},{A16=593},{A17=613},{A18=628},{I5=313},{I5X=313},{I6=328},{I6X=328},{I7=463},{I7X=463},{I8=478},{I8X=478},{I9=-},{I9X=0},{I10=-},{I10X=0},{I11=-},{I11X=0},{I12=-},{I12X=0},{I13=561},{I13X=561},{I14=573},{I14X=573},{I15=593},{I15X=593},{I16=613},{I17=628},{FS1=3000},{FS2=2100},{WEIGHT=3.5200},{CTN=83024200},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn1440_q_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNUMBER
E+G PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A6
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
A11
[mm]
A12
[mm]
A13
[mm]
A14
[mm]
A15
[mm]
A16
[mm]
A17
[mm]
A18
[mm]
I5
[mm]
I6
[mm]
I7
[mm]
I8
[mm]
I9
[mm]
I10
[mm]
I11
[mm]
I12
[mm]
I13
[mm]
I14
[mm]
I15
[mm]
I16
[mm]
I17
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1440-...
GN 1440-300-Q-1-ZB
im Paar
300
586
-
-
-
-
-
-
-
-
161
173
193
213
228
-
-
-
-
-
-
-
-
-
-
-
213
228
1250
875
1.4800
83024200
YES
Telescopic slide GN 1440-...
GN 1440-400-Q-1-ZB
im Paar
400
786
-
-
-
-
-
-
-
-
261
273
293
313
328
-
161
-
-
-
-
-
-
261
273
293
313
328
2200
1550
1.3750
83024200
YES
Telescopic slide GN 1440-...
GN 1440-500-Q-1-ZB
im Paar
500
1000
-
-
-
-
-
-
-
-
361
373
393
413
428
-
229
-
-
-
-
-
-
361
373
393
413
428
2600
1800
2.4950
83024200
YES
Telescopic slide GN 1440-...
GN 1440-600-Q-1-ZB
im Paar
600
1198
213
228
363
378
-
-
-
-
461
473
493
513
528
213
228
398
413
-
-
-
-
461
473
493
513
528
2800
1950
3.0200
83024200
YES
Telescopic slide GN 1440-...
GN 1440-700-Q-1-ZB
im Paar
700
1396
213
228
363
378
-
-
-
-
561
573
593
613
628
313
328
463
478
-
-
-
-
561
573
593
613
628
3000
2100
3.5200
83024200
YES
Telescopic slide GN 1440-...
GN 1440-800-Q-1-ZB
im Paar
800
1594
313
328
463
478
-
-
-
-
661
673
693
713
728
313
328
498
513
-
-
-
-
661
673
693
713
728
3100
2175
3.9800
83024200
YES
Telescopic slide GN 1440-...
GN 1440-900-Q-1-ZB
im Paar
900
1792
313
328
463
478
-
-
-
-
761
773
793
813
828
413
428
563
578
-
-
-
-
761
773
793
813
828
3100
2175
4.5200
83024200
YES
Telescopic slide GN 1440-...
GN 1440-1000-Q-1-ZB
im Paar
1000
1988
413
428
563
578
-
-
-
-
861
873
893
913
928
413
428
598
613
-
-
-
-
861
873
893
913
928
3000
2100
5.0000
83024200
YES
Telescopic slide GN 1440-...
GN 1440-1200-Q-1-ZB
im Paar
1200
2400
313
328
463
478
713
728
863
878
1061
1073
1093
1113
1128
313
328
463
478
713
728
863
878
1061
1073
1093
1113
1128
2900
2025
6.0200
83024200
YES
Telescopic slide GN 1440-...
GN 1440-1500-Q-1-ZB
im Paar
1500
2992
413
428
563
578
913
928
1063
1078
1361
1373
1393
1413
1428
413
428
563
578
913
928
1063
1078
1361
1373
1393
1413
1428
2200
1550
7.5800
83024200
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表