您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEloop cover for toilet flush plate - Toilet flush plate
Tece
Sanitary Systems
TECE flush plates
Toilet flush plate
TECEloop
Powered by
CAD模型選擇
{tece/sanitarsysteme/betatigungen/wc_betatigung/tece_loop/loop_blende.prj},{NB=9240678_(LOD=350)},{CNSORDERNO=9240678},{PICTURE=tcb_9240678.png},{LODLEVEL=350},{F=Glas kaffeebraun},{ASM=Ja},{KT1=TECEloop Blende für WC-Betätigungsplatte},{KT2=Glas kaffeebraun},{WN=84819000},{UL=Deutschland},{WG=904},{PG=2009040050},{ME=St.},{LE1=1},{LE2=10},{GTIN=4027255021716},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=9},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Nein},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
F
Color
ⁿ/ₐ
ASM
Exhibition samples
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
9240670
9240670
Mint green glass
No
TECEloop cover for toilet...
Mint green glass
4027255021631
9240671
9240671
White glass
No
TECEloop cover for toilet...
White glass
4027255021648
9240672
9240672
Asis green glass
Yes
TECEloop cover for toilet...
Asis green glass
4027255021655
9240673
9240673
Orange glass
No
TECEloop cover for toilet...
Orange glass
4027255021662
9240674
9240674
Black glass
No
TECEloop cover for toilet...
Black glass
4027255021679
9240675
9240675
Slate slab
Yes
TECEloop cover for toilet...
Slate slab
4027255021686
9240676
9240676
Silver-grey glass
Yes
TECEloop cover for toilet...
Silver-grey glass
4027255021693
9240677
9240677
Blue-grey glass
No
TECEloop cover for toilet...
Blue-grey glass
4027255021709
9240678
9240678
Coffee brown glass
Yes
TECEloop cover for toilet...
Coffee brown glass
4027255021716
9240679
9240679
Ruby red glass
Yes
TECEloop cover for toilet...
Ruby red glass
4027255021723
9240680
9240680
Ivory glass
No
TECEloop cover for toilet...
Ivory glass
4027255021730
9240683
9240683
Mirror
No
TECEloop cover for toilet...
Mirror
4027255021747
9240685
9240685
Grass green glass
Yes
TECEloop cover for toilet...
Grass green glass
4027255022157
9240612
9240612
Holz Eiche
Yes
TECEloop cover for toilet...
Holz Eiche
4027255086357
9240613
9240613
Marmor weiß
Yes
TECEloop cover for toilet...
Marmor weiß
4027255086364
9240614
9240614
Beton hell
Yes
TECEloop cover for toilet...
Beton hell
4027255086371
9240615
9240615
Glas abendblau
No
TECEloop cover for toilet...
Glas abendblau
4027255086388
9240616
9240616
Glas titan
No
TECEloop cover for toilet...
Glas titan
4027255086395
9240617
9240617
Glas lichtbeige
No
TECEloop cover for toilet...
Glas lichtbeige
4027255086401
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表