您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECElinus shower ring set, flat, - cover "2 in 1"
Tece
Drainage Systems
TECElinus
Shower channel sets
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_linus/duschrinnensets/duschrinnenset_flach_abdeckung.prj},{NB=15103079(LOD=350)},{CNSORDERNO=15103079},{PICTURE=tcb_15103070.png},{LODDEST=Architecture},{LODLEVEL=350},{NL=700},{L=700},{SM=640},{B=150},{KT1=TECElinus Duschrinnenset, flach,},{KT2=Abdeckung \"2 in 1\", 700 mm, mit Geruchsverschluss},{WN=73269060},{WG=645},{PG=3006450010},{ME=Set},{LE1=1},{LE2=40},{GTIN=4027255064744},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=2},{LLDEUTSCHLAND=Nein},{LLOESTERREICH=Nein},{LLSCHWEIZ=Nein},{LLFRANKREICH=Nein},{LLITALIEN=Nein},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Nein},{LLRUSSLAND=Ja},{LLPOLEN=Nein},{LLSPANIEN=Nein}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NL
Nominal length
[mm]
L
Overall length
[mm]
SM
Visibility by installation
[mm]
B
Width in unfinished state
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
15103069
15103069
600
600
540
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 600 m...
4027255097872
15103070
15103070
700
700
640
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 700 m...
4027255064744
15103079
15103079
700
700
640
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 700 m...
4027255064744
15103080
15103080
800
800
740
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 800 m...
4027255064751
15103089
15103089
800
800
740
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 800 m...
4027255064751
15103090
15103090
900
900
840
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 900 m...
4027255064768
15103099
15103099
900
900
840
150
TECElinus Duschrinnenset,...
Abdeckung "2 in 1", 900 m...
4027255064768
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表