您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEfloor PE-Xa underfloor heating pipe (without oxygen barrier layer) - Pipe Systems
Tece
Pipe Systems
TECEfloor
Pipes
Powered by
CAD模型選擇
{tece/rohrsysteme/tece_floor/rohre/underfloor_blue.prj},{NB=77850112},{CNSORDERNO=77850112},{PICTURE=tcb_77850112.png},{VERS=1},{DIM=16 x 1,5},{KT1=TECEfloor PE-Xa Flächenheizungsrohr (ohne Sauerstoffsperrschicht), 16 x 1,5 mm, 120 m},{KT2=blau, SLQ, ohne Sauerstoffsperrschicht},{ZT=39172110},{UL=Spanien},{WG=770},{PG=1007700010},{ME=m},{LE1=120},{LE2=1320},{GTIN=4027255092389},{ASTEXT=Ausschreibungstext},{HTML=HTML}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
DIM
Dimension
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
ZT
Customs code
ⁿ/ₐ
UL
Country of origin
ⁿ/ₐ
WG
Commodity group
ⁿ/ₐ
PG
Product group
ⁿ/ₐ
ME
Quantity unit
ⁿ/ₐ
LE1
ⁿ/ₐ
LE2
ⁿ/ₐ
GTIN
ⁿ/ₐ
77850112
77850112
16 x 1,5
TECEfloor PE- Xa underflo...
Blue, SLQ, without oxygen...
39172110
Spanien
770
1007700010
m
120
1320
4027255092389
77850124
77850124
16 x 1,5
TECEfloor PE- Xa underflo...
Blue, SLQ, without oxygen...
39172110
Spanien
770
1007700010
m
240
1440
4027255092396
77850160
77850160
16 x 1,5
TECEfloor PE- Xa underflo...
Blue, SLQ, without oxygen...
39172110
Spanien
770
1007700010
m
600
1200
4027255092402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表