Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainline design rust "basic " stainless steel polished - for 90° angled channel
Tece
Drainage Systems
TECEdrainline
Design covers for angled channel
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainline/winkelrinne_abdeckung/designrost_basic_axa.prj},{NB=610910_(LOD=350)},{CNSORDERNO=610910},{PICTURE=tcb_610910.png},{LODDEST=Architecture},{LODLEVEL=350},{OF=poliert},{NL=900 x 900},{L=835},{LG=868},{LX=843},{H=22},{B=66},{KT1=TECEdrainline Designrost \"basic\"},{KT2=900 x 900 mm Edelstahl poliert},{WN= 73249000},{WG=600},{PG=3006000050},{LE=1},{ME=St.},{GTIN= 4027255010154},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=1},{NLX=900},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
NL
Nominal length
[mm]
L
Length
[mm]
LG
Overall length
[mm]
H
Height
[mm]
B
Width
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
LE
ⁿ/ₐ
GTIN
ⁿ/ₐ
610910
610910
poliert
900 x 900
835
868
22
66
TECEdrainline Designrost ...
900 x 900 mm Edelstahl po...
1
4027255010154
611010
611010
poliert
1000 x 1000
935
968
22
66
TECEdrainline Designrost ...
1000 x 1000 mm Edelstahl ...
1
4027255010314
611210
611210
poliert
1200 x 1200
1135
1168
22
66
TECEdrainline Designrost ...
1200 x 1200 mm Edelstahl ...
1
4027255010475
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表