您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
TCM
Nansin
For generic use
TCM
Powered by
CAD模型選擇
{nansin/for_generic_use/tcm/tcm_asmtab.prj},{NB=TCM-65 NM},{ORDERNO=TCM-65 NM},{WM=Nylon, White},{AL=600},{AL2=61},{SF=7.20},{TSF=13.50},{D=65},{WW=25},{H=86},{A=55},{B=42},{X=70},{Y=58},{P=8.8},{TR=(R60)},{E=25},{BODY=65},{PLATE=65},{WHEEL=65NM},{VER=2},{PPATH=parts/tcm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
TSF
Turning Starting Force
[daN]
D
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
TCM-65 EM
TCM-65 EM
Rubber
500
51
10.50
24.75
65
25
86
55
42
70
58
8.8
(R60)
25
TCM-65 NM
TCM-65 NM
Nylon, White
600
61
7.20
13.50
65
25
86
55
42
70
58
8.8
(R60)
25
TCM-75 EM
TCM-75 EM
Rubber
600
61
12.60
29.70
75
25
91
55
42
70
58
8.8
(R65)
25
TCM-75 NM
TCM-75 NM
Nylon, White
650
66
7.80
14.63
75
25
91
55
42
70
58
8.8
(R65)
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TCM S-1 Stopper
Nansin
19.03.2019
STC S-1, S-2 Stopper
Nansin
19.03.2019
STC
Nansin
19.03.2019
TCL TCM - Tri-Rod and Rotary Cylinder
AirTAC
17.01.2024
STH
Nansin
19.03.2019
STM
Nansin
19.03.2019
STH S-12 Stopper
Nansin
19.03.2019
CNROJ - Casters Swivel Type -Economy-
Misumi
04.06.2021
330 LXP-TP - Swivel castor
Rollenbau
27.09.2017
RE.F7-N-HT - ELESA-Duroplast wheels
Elesa
13.05.2024
RE.F7-N-HT - Duroplast wheels
Elesa+Ganter
28.03.2024
SRP - Black polyamide 6 institutional wheels, swivel top plate bracket
Tellurerota
06.05.2024
RE.F2-WH - Soft polyurethane wheels
Elesa+Ganter
28.03.2024
HENJ - Universal middle load caster
SRD-FA
04.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表