目錄: Speedyblock
Created: 18.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Speedyblock
T5-TT-160-320-700 - T- tie-rod
Speedyblock
Latch series
Accessories 160 - 320 - 700
Powered by
CAD模型選擇
{speedyblock/a_tirante/accessories_160_320_700/t5_tt_asmtab.prj},{NB=AU410},{IDNR=},{CODICE=AU410},{MODELLO=320/TT},{FAM=Toggle clamps},{SER=Latch},{USE=TT application},{ESECUZIONE=-},{TIP=TT},{VER=2},{A=35},{B=18},{C=19},{D=30.0},{G=19.0},{H=0.0},{I=34},{L=76.5},{M=M8},{P=6.7},{PPATH=../serie_a_tirante/t5_accessories/t5_accessories_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODELLO
Description
ⁿ/ₐ
FAM
Family
ⁿ/ₐ
SER
Series
ⁿ/ₐ
USE
Characteristics and applications
ⁿ/ₐ
ESECUZIONE
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
G
[mm]
I
[mm]
L
[mm]
M
[mm]
P
[mm]
AU404
AU404
160/TT
Toggle clamps
Latch
T-shaped rod TT
-
26
14
13
20.0
16.0
28
55.0
M6
4.5
AU424
AU424
160/TTX
Toggle clamps
Latch
T-shaped rod TT
Stainless steel
26
14
13
20.0
16.0
28
55.0
M6
4.5
AU410
AU410
320/TT
Toggle clamps
Latch
T-shaped rod TT
-
35
18
19
30.0
19.0
34
76.5
M8
6.7
AU430
AU430
320/TTX
Toggle clamps
Latch
T-shaped rod TT
Stainless steel
35
18
19
30.0
19.0
34
76.5
M8
6.7
AU416
AU416
700/TT
Toggle clamps
Latch
T-shaped rod TT
-
50
26
28
40.5
31.0
42
93.0
M10
8.5
AU436
AU436
700/TTX
Toggle clamps
Latch
T-shaped rod TT
Stainless steel
50
26
28
40.5
31.0
42
93.0
M10
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表