目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
T.240+a - Plugs with flat dipstick
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
T.240+a
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/t_240_a/t_240_a.prj},{NB=Plugs with flat dipstick T.240-1/2+a},{CODE=57311},{DESCRIPTION=T.240-1/2+a},{DIM01=G 1/2},{DIM02=10},{DIM03=32},{DIM04=24},{DIM05=195},{WEIGHT=47},{NDM=20.955},{A1=195.000},{D1=29.610},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
DIM05
a
[mm]
WEIGHT
Weight
[g]
Plugs with flat dipstick ...
57111
T.240-1/4+a
G 1/4
8
22
18
195
37
Plugs with flat dipstick ...
57211
T.240-3/8+a
G 3/8
9
26
21
195
41
Plugs with flat dipstick ...
57311
T.240-1/2+a
G 1/2
10
32
24
195
47
Plugs with flat dipstick ...
57411
T.240-3/4+a
G 3/4
10
39
25
190
54
Plugs with flat dipstick ...
57611
T.240-1+a
G 1
12
45
28
190
66
Plugs with flat dipstick ...
57811
T.240-1 1/4+a
G 1 1/4
12
55
31
190
91
Plugs with flat dipstick ...
57911
T.240-1 1/2+a
G 1 1/2
12
61
34
185
111
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表