目錄: 上隆SAMLO
Created: 09.03.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
上隆SAMLO
SUW - 圆线压缩弹簧-弹簧常数1.5~3.9
上隆SAMLO
弹簧
Powered by
CAD模型選擇
{samlo/springs/suw.prj},{NB=SUW-D8-L70},{TYPECODE=SUW},{D=8},{L=70},{D0=1.20},{SL=39.60},{MDS=28.0},{ML=51.63},{SC=1.844},{CATALOG=suw.jpg}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPECODE
类型码
ⁿ/ₐ
D
ⁿ/ₐ
L
ⁿ/ₐ
D0
线径
ⁿ/ₐ
SL
压紧长度
ⁿ/ₐ
MDS
最大压缩量
ⁿ/ₐ
ML
最大负载
ⁿ/ₐ
SC
弹簧常数
ⁿ/ₐ
SUW-D3-L5
SUW
3
5
0.35
2.80
2.0
1.96
0.982
SUW-D3-L10
SUW
3
10
0.40
4.80
4.0
4.84
1.211
SUW-D3-L15
SUW
3
15
0.45
8.30
6.0
7.58
1.263
SUW-D3-L20
SUW
3
20
0.45
8.30
6.0
7.52
1.253
SUW-D3-L25
SUW
3
25
0.50
14.00
8.0
10.94
1.368
SUW-D3-L30
SUW
3
30
0.50
14.00
8.0
11.26
1.408
SUW-D4-L5
SUW
4
5
0.40
2.60
2.0
3.23
1.617
SUW-D4-L10
SUW
4
10
0.45
3.90
4.0
4.34
1.085
SUW-D4-L15
SUW
4
15
0.50
6.00
6.0
7.58
1.263
SUW-D4-L20
SUW
4
20
0.55
9.40
8.0
10.03
1.254
SUW-D4-L25
SUW
4
25
0.60
14.40
10.0
12.48
1.248
SUW-D4-L30
SUW
4
30
0.60
14.40
10.0
12.94
1.294
SUW-D5-L5
SUW
5
5
0.45
2.60
2.0
1.70
0.850
SUW-D5-L10
SUW
5
10
0.50
3.60
4.0
4.22
1.055
SUW-D5-L15
SUW
5
15
0.60
7.50
6.0
7.27
1.211
SUW-D5-L20
SUW
5
20
0.60
7.50
8.0
10.37
1.296
SUW-D5-L25
SUW
5
25
0.65
10.70
10.0
12.62
1.262
SUW-D5-L30
SUW
5
30
0.70
15.40
12.0
14.75
1.229
SUW-D5-L35
SUW
5
35
0.70
15.40
14.0
16.73
1.195
SUW-D6-L5
SUW
6
5
0.50
2.40
2.0
1.98
0.988
SUW-D6-L10
SUW
6
10
0.60
4.20
4.0
5.26
1.315
SUW-D6-L15
SUW
6
15
0.70
7.40
6.0
8.84
1.473
SUW-D6-L20
SUW
6
20
0.70
7.40
8.0
11.95
1.494
SUW-D6-L25
SUW
6
25
0.80
13.60
10.0
15.96
1.596
SUW-D6-L30
SUW
6
30
0.80
13.60
12.0
19.19
1.599
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Compression Spring - according to DIN and other standards
Febrotec
16.05.2024
SUML - 圆线压缩弹簧-弹簧常数0.3~0.9
上隆SAMLO
24.03.2023
SUSL - 圆线压缩弹簧-弹簧常数0.05~0.3
上隆SAMLO
24.03.2023
LBSBB - 弹簧/氮气弹簧-压缩弹簧·外径基准不锈钢型
仕瑞达3D电子目录
04.04.2023
弹簧 - 标准指南大师
三益精工
20.10.2021
Threaded sleeve, ø 5 x 15 - Threaded sleeve, ø 5 x 15
Hettich
30.05.2024
SN2500 - Druckfeder
STRACK
17.08.2022
SO-03 F - Ressort pour système d'ouverture cylindrique
LYPSIS
22.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表