目錄: Conveyer & Caster
Created: 29.10.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Conveyer & Caster
SuperKat (to 250 lb/ea)
Conveyer & Caster
Pemco
Powered by
CAD模型選擇
{ccefi/pemco/superkat_asmtab.prj},{NB=83224E},{SER=Anti-Flat Spot for Cart Pushers},{TYPE=S},{D=5.00000000},{W=1.25000000},{WB=Dual Precision},{H=5.87500000},{R=4},{CAP=250},{WEIGHT=1.62500000},{RIG=5In-Rig},{WW=1},{D1X=1.000},{D2X=4.000},{D1Y=5.875},{D2Y=5.875},{H1X=0.250},{H1Y=0.000},{H2X=1.500},{H2Y=5.875},{S1X=0.250},{S1Y=0.000},{S2X=0.250},{S2Y=1.00000000},{DS1X=0.250},{DS1Y=1.00000},{DS2X=0.250},{DS2Y=1.00000},{W1X=0.625},{W1Y=5.87500},{W2X=0.625},{W2Y=5.87500},{SW1X=0.000},{SW1Y=0.000},{SW2X=4.000},{SW2Y=0.000},{PPATH=superkat_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
SER
Series
ⁿ/ₐ
D
Wheel Dia.
[Inch]
W
Tread Width
[Inch]
WB
Wheel Bearing
ⁿ/ₐ
H
Load Height
[Inch]
CAP
Capacity
[lb]
WEIGHT
Approx Weight
[lb]
83224E
83224E
Anti-Flat Spot for Cart P...
5
1 1/4
Dual Precision
5 7/8
250
1 5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表