您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 835 - Studs - Metal end=2d
Fabory
5 Threaded rods & studbolts
Powered by
CAD模型選擇
{fabory/5_threaded_rods_and_studbolts/din_835.prj},{NB=Stiftschraube DIN 835 M10x30 21571.100.030(High)},{CNSORDERNO=21571.100.030},{D=10.000},{L=30.000},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=24.600},{P=1.500},{DE=10.000},{P3=1.500},{B1=20.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{X=3.800},{DF=9.026},{NENNID=M10X30},{BRAND=Fabory},{STANDARD=DIN 835},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Stud metal end ? 2d},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077264175},{INTRASTATCODE=82034000},{ECLASS=23-11-03-03�},{UNSPSC=31163300},{ETIM=},{FAB_NENN=M10x1.5x30},{FAB_GEO=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread - screw-in
[mm]
L
Length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D3
Core diameter of screw-in
[mm]
P
Pitch of bolt - screw-in
[mm]
DE
Nominal thread - nut
[mm]
DE3
Core diameter of nut
[mm]
P3
Pitch of bolt - nut
[mm]
B1
Thread length
[mm]
B2
Thread length
[mm]
BX1
B2 for L <= 125
[mm]
BX2
B2 for 125<L<=200
[mm]
BX3
B2 for L > 200
[mm]
X
Length of the thread run-out
[mm]
Stud DIN 835 M6x16
21570.060.016
M6X16
6.000
16.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00452
Y
8717077263611
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
11.500
18.000
24.000
0.000
2.500
Stud DIN 835 M6x18
21570.060.018
M6X18
6.000
18.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00497
Y
8717077263628
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
13.500
18.000
24.000
0.000
2.500
Stud DIN 835 M6x20
21570.060.020
M6X20
6.000
20.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00542
Y
8717077263635
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
14.500
18.000
24.000
0.000
2.500
Stud DIN 835 M6x20
51285.060.020
M6X20
6.000
20.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Stainless steel
A2
0.00054
Y
8715494559324
73181535
23-11-03-03�
31163300
200
4.773
1.000
6.000
4.773
1.000
12.000
14.500
18.000
24.000
0.000
2.500
Stud DIN 835 M6x25
21570.060.025
M6X25
6.000
25.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00650
Y
8717077263642
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x30
21570.060.030
M6X30
6.000
30.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00760
Y
8717077263659
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x35
21570.060.035
M6X35
6.000
35.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00870
Y
8717077263666
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x40
21570.060.040
M6X40
6.000
40.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00980
Y
8717077263673
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x45
21570.060.045
M6X45
6.000
45.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.01090
Y
8717077263680
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x50
51285.060.050
M6X50
6.000
50.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Stainless steel
A2
0.00120
Y
8715494559355
73181535
23-11-03-03�
31163300
200
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x70
21570.060.070
M6X70
6.000
70.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.01640
Y
8717077263697
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M6x100
21570.060.100
M6X100
6.000
100.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.02300
Y
8717077263703
82034000
23-11-03-03�
31163300
100
4.773
1.000
6.000
4.773
1.000
12.000
18.000
18.000
24.000
0.000
2.500
Stud DIN 835 M8x18
21570.080.018
M8X18
8.000
18.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.00990
Y
8717077263710
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
12.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x20
21570.080.020
M8X20
8.000
20.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.01070
Y
8717077263727
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
14.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x18
21571.080.018
M8X18
8.000
18.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
8.8
Plain
0.00990
Y
8717077264106
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
12.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x20
21571.080.020
M8X20
8.000
20.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
8.8
Plain
0.01070
Y
8717077264113
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
14.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x25
21571.080.025
M8X25
8.000
25.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
8.8
Plain
0.01270
Y
8717077264120
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
18.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x20
51285.080.020
M8X20
8.000
20.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Stainless steel
A2
0.00107
Y
8715494559386
73181535
23-11-03-03�
31163300
200
6.466
1.250
8.000
6.466
1.250
16.000
14.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x25
51285.080.025
M8X25
8.000
25.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Stainless steel
A2
0.00127
Y
8715494559416
73181535
23-11-03-03�
31163300
200
6.466
1.250
8.000
6.466
1.250
16.000
18.800
22.000
28.000
0.000
3.200
Stud DIN 835 M8x30
21570.080.030
M8X30
8.000
30.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.01470
Y
8717077263734
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
22.000
22.000
28.000
0.000
3.200
Stud DIN 835 M8x30
21571.080.030
M8X30
8.000
30.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
8.8
Plain
0.01470
Y
8717077264137
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
22.000
22.000
28.000
0.000
3.200
Stud DIN 835 M8x30
51285.080.030
M8X30
8.000
30.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Stainless steel
A2
0.00147
Y
8715494559447
73181535
23-11-03-03�
31163300
200
6.466
1.250
8.000
6.466
1.250
16.000
22.000
22.000
28.000
0.000
3.200
Stud DIN 835 M8x35
21570.080.035
M8X35
8.000
35.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
5.8
Plain
0.01670
Y
8717077263741
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
22.000
22.000
28.000
0.000
3.200
Stud DIN 835 M8x35
21571.080.035
M8X35
8.000
35.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Steel
8.8
Plain
0.01600
Y
8717077264144
82034000
23-11-03-03�
31163300
100
6.466
1.250
8.000
6.466
1.250
16.000
22.000
22.000
28.000
0.000
3.200
Stud DIN 835 M8x35
51285.080.035
M8X35
8.000
35.000
Fabory
DIN 835
Metric thread
Right
Stud metal end ? 2d
Stainless steel
A2
0.00167
Y
8715494559478
73181535
23-11-03-03�
31163300
200
6.466
1.250
8.000
6.466
1.250
16.000
22.000
22.000
28.000
0.000
3.200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表