Stems for couplings DN 7.2 - DN 7.8, both sides sealing, brass
Riegler
Pneumatic products
Hose couplings
One-hand quick disconnect couplings, both sides sealing
Quick disconnect couplings DN 7.2, both sides sealing
Powered by
CAD模型選擇
{riegler/hauptkatalog/06_schlauchkupplungen/bdstg_absper_einh-schnellverschlussk-messing-blan/einstecktuelle_und_nippel_nw_7-2_beids_absperrend/einstecktuelle_nw_7_2_beidseitig_absper_mess.prj},{NB=243.06-B},{ARTNR=243.06-B},{BEZ=Tülle LW 6},{SW=21},{L=60.0},{D=21.0},{L1=25.0},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SW
[mm]
L
[mm]
D
[mm]
L1
[mm]
243.06-B
243.06-B
Stem, I.D. 6
21
60.0
21.0
25.0
243.07-B
243.07-B
Stem, I.D. 9
21
60.0
21.0
25.0
243.10-B
243.10-B
Stem, I.D. 13
21
60.0
21.0
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表