目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
Standard steel die sets - 3 plates - 4 pillars
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Bases with 3 plates WZ
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/base_3piastre/base_3piastre_q_asmtab.prj},{NB=Q660P(32)(140-0-0)61(--)Z},{IDNR=},{TYPE=Q},{SIZE=660},{A=400},{B=250},{C1=48},{C2=48},{C3=28},{COL=P},{COLX='P','R','S'},{L1=140},{L2=0},{L3=0},{DD=32},{DD2=32},{DD1=30},{BS=61},{BSX=61,62,63,64,71,72,73,74,81,82,83,84,86,87,88,89,91,92,93,94},{CG1=-},{CG2=-},{CM=Z},{W=101.0},{PPATH=base_3piastre_q_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
AAXB
a x B
ⁿ/ₐ
BBXA
b x A
ⁿ/ₐ
W
Weight
[kg]
G1
Bush-cage
ⁿ/ₐ
G2
Pillar-bush
ⁿ/ₐ
G3
Bush-cage
ⁿ/ₐ
Q 601 P 61 Z
Q
601
125
125
28
23
18
19
18
27 x 125
27 x 125
10.0
WZ 4030
WZ 4020
WZ 4030
Q 602 P 61 Z
Q
602
125
125
38
28
18
19
18
27 x 125
27 x 125
11.8
WZ 4030
WZ 4020
WZ 4030
Q 603 P 61 Z
Q
603
125
125
38
38
18
19
18
27 x 125
27 x 125
13.1
WZ 4030
WZ 4020
WZ 4030
Q 604 P 61 Z
Q
604
160
125
28
23
18
19
18
62 x 125
27 x 160
12.4
WZ 4030
WZ 4020
WZ 4030
Q 605 P 61 Z
Q
605
160
125
38
28
18
19
18
62 x 125
27 x 160
14.2
WZ 4030
WZ 4020
WZ 4030
Q 606 P 61 Z
Q
606
160
125
38
38
18
19
18
62 x 125
27 x 160
16.3
WZ 4030
WZ 4020
WZ 4030
Q 607 P 61 Z
Q
607
160
160
28
23
18
19
18
62 x 160
62 x 160
15.4
WZ 4030
WZ 4020
WZ 4030
Q 608 P 61 Z
Q
608
160
160
38
28
18
19
18
62 x 160
62 x 160
18.4
WZ 4030
WZ 4020
WZ 4030
Q 609 P 61 Z
Q
609
160
160
38
38
18
19
18
62 x 160
62 x 160
20.4
WZ 4030
WZ 4020
WZ 4030
Q 610 P 61 Z
Q
610
200
125
28
23
18
19
18
102 x 125
27 x 200
15.1
WZ 4030
WZ 4020
WZ 4030
Q 611 P 61 Z
Q
611
200
125
38
28
18
19
18
102 x 125
27 x 200
18.0
WZ 4030
WZ 4020
WZ 4030
Q 612 P 61 Z
Q
612
200
125
38
38
18
19
18
102 x 125
27 x 200
20.0
WZ 4030
WZ 4020
WZ 4030
Q 613 P 61 Z
Q
613
200
160
28
23
18
19
18
102 x 160
62 x 200
18.9
WZ 4030
WZ 4020
WZ 4030
Q 614 P 61 Z
Q
614
200
160
38
28
18
19
18
102 x 160
62 x 200
22.6
WZ 4030
WZ 4020
WZ 4030
Q 615 P 61 Z
Q
615
200
160
38
38
18
19
18
102 x 160
62 x 200
25.2
WZ 4030
WZ 4020
WZ 4030
Q 616 P 61 Z
Q
616
200
200
28
23
18
19
18
102 x 200
102 x 200
23.2
WZ 4030
WZ 4020
WZ 4030
Q 617 P 61 Z
Q
617
200
200
38
28
18
19
18
102 x 200
102 x 200
27.9
WZ 4030
WZ 4020
WZ 4030
Q 618 P 61 Z
Q
618
200
200
38
38
18
19
18
102 x 200
102 x 200
31.1
WZ 4030
WZ 4020
WZ 4030
Q 619 P 61 Z
Q
619
250
125
28
23
18
19
18
152 x 125
27 x 250
18.5
WZ 4030
WZ 4020
WZ 4030
Q 620 P 61 Z
Q
620
250
125
38
28
18
19
18
152 x 125
27 x 250
22.1
WZ 4030
WZ 4020
WZ 4030
Q 621 P 61 Z
Q
621
250
125
38
38
18
19
18
152 x 125
27 x 250
24.6
WZ 4030
WZ 4020
WZ 4030
Q 622 P 61 Z
Q
622
250
160
28
23
18
19
18
152 x 160
62 x 250
23.2
WZ 4030
WZ 4020
WZ 4030
Q 623 P 61 Z
Q
623
250
160
38
28
18
19
18
152 x 160
62 x 250
27.9
WZ 4030
WZ 4020
WZ 4030
Q 624 P 61 Z
Q
624
250
160
38
38
18
25
24
152 x 160
62 x 250
31.1
WZ 4030
WZ 4020
WZ 4030
Q 625 P 61 Z
Q
625
250
200
33
28
23
25
24
132 x 200
82 x 250
35.0
WZ 4030
WZ 4020
WZ 4030
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表