目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
Standard range input flange
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Powered by
CAD模型選擇
CHM30 - Worm and wheel gearbox- With flange - Torque up to 28 Nm
17.02.2022
CHM40 - Worm and wheel gearbox- With flange - Torque up to 57 Nm
17.02.2022
CHM50 - Worm and wheel gearbox- With flange - Torque up to 107 Nm
17.02.2022
CHM63 - Worm and wheel gearbox- With flange - Torque up to 196 Nm
17.02.2022
CHM75 - Worm and wheel gearbox- With flange - Torque up to 298 Nm
17.02.2022
CHM90 - Worm and wheel gearbox- With flange - Torque up to 540 Nm
17.02.2022
CHM110 - Worm and wheel gearbox- With flange - Torque up to 980 Nm -Simplif...
17.02.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.