Standard pressure gauges, connection on rear, centrical
Riegler
Pneumatic products
Service Units
Service Units for sanitary applications
Pressure regulators
Pressure regulators for drinking water
Accessories
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/wartungsgeraete_fuer_den_sanitaerbereich/druckregler/dvgw/zubehoer/standardmanometer_dvgw.prj},{NB=215-KD },{ARTNR=215-KD },{MB=0 - 4,0 bar/60 psi},{D=63.0},{A=G 1/4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
D
Diameter
[mm]
A
Connection
ⁿ/ₐ
215-KD
215-KD
0 - 4,0 bar/60 psi
63.0
G 1/4
217-KD
217-KD
0 - 10,0 bar/145 psi
63.0
G 1/4
218-KD
218-KD
0 - 16,0 bar/235 psi
63.0
G 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表