目錄: Goebel
Created: 25.01.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Standard blind rivet flat head monel galvanized - steel galvanized
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivets
Standard blind rivet
Powered by
CAD模型選擇
{goebel/niettechnik/blindniete/standard_blindniete/standard_blindniet_flachkopf_monel_stahl.prj},{NB=7032240780_0_0_4},{DA=4.0},{ART=7032240780},{KTXT=STANDARD Blindniete, Flachrundkopf},{MATD=Stahl},{MATH=Monel verzinkt},{F=0},{KB=0.0},{D1=4.0},{L=7.8},{FMAX=12.8},{D2=7.9},{K=1.2},{D=2.30},{P=≥ 27,0},{B=4.1},{S=2200},{Z=3000},{G=0.0000},{K1=1.2},{P1=27.0},{KBV=[2.5:4.1]},{EAN=4049337448693},{ZTN=83082000},{NORMDE=ISO 7337},{NORMEU=-},{SD=3 - 5},{ROHS=ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DA
Outer diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
MATH
Sleeve material
ⁿ/ₐ
D1
Sleeve diameter
[mm]
L
Sleeve length
[mm]
FMAX
Fmax
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D
Rivet mandrel diameter
[mm]
P
Mandrel length
[mm]
B
Drill hole diameter
[mm]
S
Shear values
[N]
Z
Traction
[N]
EAN
EAN number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
NORMDE
ISO NORM
ⁿ/ₐ
NORMEU
ISO NORM
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7032232100
3.2
7032232100
STANDARD blind rivet, fla...
Steel
Monel galvanized
3.2
10.0
15.0
6.3
1.0
1.90
≥ 27,0
3.3
1500
1900
4049337448297
83082000
ISO 7337
-
3 - 5
yes
7032232120
3.2
7032232120
STANDARD blind rivet, fla...
Steel
Monel galvanized
3.2
12.0
17.0
6.3
1.0
1.90
≥ 27,0
3.3
1500
1900
4049337463504
83082000
ISO 7337
-
3 - 5
yes
7032232500
3.2
7032232500
STANDARD blind rivet, fla...
Steel
Monel galvanized
3.2
5.0
10.0
6.3
1.0
1.90
≥ 27,0
3.3
1500
1900
4049337448341
83082000
ISO 7337
-
3 - 5
yes
7032232600
3.2
7032232600
STANDARD blind rivet, fla...
Steel
Monel galvanized
3.2
6.0
11.0
6.3
1.0
1.90
≥ 27,0
3.3
1500
1900
4049337448396
83082000
ISO 7337
-
3 - 5
yes
7032232750
3.2
7032232750
STANDARD blind rivet, fla...
Steel
Monel galvanized
3.2
7.5
12.5
6.3
1.0
1.90
≥ 27,0
3.3
1500
1900
4049337448440
83082000
ISO 7337
-
3 - 5
yes
7032232900
3.2
7032232900
STANDARD blind rivet, fla...
Steel
Monel galvanized
3.2
9.0
14.0
6.3
1.0
1.90
≥ 27,0
3.3
1500
1900
4049337448495
83082000
ISO 7337
-
3 - 5
yes
7032240103
4.0
7032240103
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.0
10.3
15.3
7.9
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337448549
83082000
ISO 7337
-
3 - 5
yes
7032240115
4.0
7032240115
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.0
11.5
16.5
7.9
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337448594
83082000
ISO 7337
-
3 - 5
yes
7032240620
4.0
7032240620
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.0
6.2
11.2
7.9
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337448648
83082000
ISO 7337
-
3 - 5
yes
7032240780
4.0
7032240780
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.0
7.8
12.8
7.9
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337448693
83082000
ISO 7337
-
3 - 5
yes
7032240950
4.0
7032240950
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.0
9.5
14.5
7.9
1.2
2.30
≥ 27,0
4.1
2200
3000
4049337448747
83082000
ISO 7337
-
3 - 5
yes
7032248100
4.8
7032248100
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
10.0
15.5
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337448792
83082000
ISO 7337
-
3 - 5
yes
7032248125
4.8
7032248125
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
12.5
18.0
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337448846
83082000
ISO 7337
-
3 - 5
yes
7032248165
4.8
7032248165
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
16.5
22.0
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337448891
83082000
ISO 7337
-
3 - 5
yes
7032248190
4.8
7032248190
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
19.0
24.5
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337448945
83082000
ISO 7337
-
3 - 5
yes
7032248215
4.8
7032248215
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
21.5
27.0
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337448990
83082000
ISO 7337
-
3 - 5
yes
7032248600
4.8
7032248600
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
6.0
11.5
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337449041
83082000
ISO 7337
-
3 - 5
yes
7032248750
4.8
7032248750
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
7.5
13.0
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337449096
83082000
ISO 7337
-
3 - 5
yes
7032248900
4.8
7032248900
STANDARD blind rivet, fla...
Steel
Monel galvanized
4.8
9.0
14.5
8.1
1.2
2.90
≥ 27,0
4.9
3300
3750
4049337449140
83082000
ISO 7337
-
3 - 5
yes
7032264125
6.4
7032264125
STANDARD blind rivet, fla...
Steel
Monel galvanized
6.4
12.5
19.0
10.8
1.6
3.90
≥ 31,0
6.5
5400
6750
4049337449195
83082000
ISO 7337
-
3 - 5
yes
7032264180
6.4
7032264180
STANDARD blind rivet, fla...
Steel
Monel galvanized
6.4
18.0
24.5
10.8
1.6
3.90
≥ 31,0
6.5
5400
6750
4049337449249
83082000
ISO 7337
-
3 - 5
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表