피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Lower Plug, Spiral Clean None, No Leakage Chamber Cleaning, DN-50 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Lower Plug
Spiral Cleaning none
No Spiral Cleaning Leakage chamber
Powered by
CAD모델 선택
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_lower/spiral_none/no_leakage/mixproof_st_cas12l_cas13n_cas14n_050_asmtab.prj},{NB=9613101060},{IDNR=9613101060},{CODE=MP(2):SF050065NW229BNNNNELNNU2XXXXX},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
EOLDATE
ⁿ/ₐ
9613000601
9613000601
MP(2):SF050050NW129BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000631
9613000631
MP(2):SF050050NW219BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000661
9613000661
MP(2):SF050050NW229BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
No
3-Basic
9613000994
9613000994
MP(2):SF050050NW119BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001010
9613001010
MP(2):SF050050NW111BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001025
9613001025
MP(2):SF050050NW112BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001040
9613001040
MP(2):SF050050NW120BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001055
9613001055
MP(2):SF050050NW129BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001070
9613001070
MP(2):SF050050NW210BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001085
9613001085
MP(2):SF050050NW219BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001101
9613001101
MP(2):SF050050NW220BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613001116
9613001116
MP(2):SF050050NW229BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100055
9613100055
MP(2):SF050100NW229BNNNNE...
ROW Version Standard
DN-50
DN-100
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100115
9613100115
MP(2):SF050065NW229BNNNNE...
ROW Version Standard
DN-50
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100293
9613100293
MP(2):SF050065NW229INNNNE...
ROW Version Standard
DN-50
DN-65
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100295
9613100295
MP(2):SF050050NW229INNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100305
9613100305
MP(2):SF050080NW229BNNNNE...
ROW Version Standard
DN-50
DN-80
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100384
9613100384
MP(2):SF050050NW229BNNNNN...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
3-Basic
9613100555
9613100555
MP(2):SF050050NW129BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Upper
3-Basic
9613101057
9613101057
MP(2):SF050050NW229BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Upper
3-Basic
9613101059
9613101059
MP(2):SF050080NW229BNNNNE...
ROW Version Standard
DN-50
DN-80
Welded houses
None
None
None
None
Lower
No
No
Upper
3-Basic
9613101060
9613101060
MP(2):SF050065NW229BNNNNE...
ROW Version Standard
DN-50
DN-65
Welded houses
None
None
None
None
Lower
No
No
Upper
3-Basic
9613101068
9613101068
MP(2):SF050050NW229BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Lower
3-Basic
9613101077
9613101077
MP(2):SF050050NC021BNNNNE...
ROW Version Standard
DN-50
DN-50
Houses with clamp
None
None
None
None
Lower
No
No
Both
3-Basic
9613101386
9613101386
MP(2):SF050050NW229BNNNNE...
ROW Version Standard
DN-50
DN-50
Welded houses
None
None
None
None
Lower
No
No
Both
4-Basic
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성