slovenčina
English
Stainless steel roller chains standard with straight plates simplex DIN 8187
Haberkorn
Driving elements
Chains
Standard with straight plates stainless steel DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/stand_wth_straight_p_s_s_din_8187/simplex_chains_bea_in_s_s_with_s_p_asmtab.prj},{NB=F07180},{NAME=Stainless steel roller chain standard simplex 08 B-1 (1/2\"x5/16\") straight plates},{ISO=08B-1},{CNSORDERNO=F07180},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=17.0},{G=11.60},{CMIN=12.0},{CMED=12.7},{KG=0.78},{PPATH=simplex_chains_bea_in_s_s_with_s_p_asmtpl.prj},{CNSORDERNO2=641112000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
F07180
Stainless steel roller ch...
08B-1
F07180
12.700
1/2"
7.75
4.45
8.51
17.0
11.60
12.0
12.7
0.78
N97030
Stainless steel roller ch...
12B-1
N97030
19.050
3/4"
11.68
5.72
12.07
22.7
15.90
17.0
17.5
1.30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表