slovenčina
English
Stainless steel connecting links with straight plates simplex DIN 8187
Haberkorn
Driving elements
Chains
Standard with straight plates stainless steel DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/stand_wth_straight_p_s_s_din_8187/simplex_c_l_bea_with_straight_plate.prj},{NB=F07181},{NAME=Stainless steel connecting link standard simplex 08 B-1 (1/2\"x5/16\") straight plates},{ISO=08B-1},{P=12.700},{TYPE=4},{CNSORDERNO=F07181},{A=23.200},{B=4.400},{C=1.500},{D=11.810},{E=0.000},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1},{CNSORDERNO2=651112026}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
P
p
[mm]
TYPE
Type
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F07181
Stainless steel connectin...
08B-1
12.700
4
F07181
N97029
Stainless steel connectin...
12B-1
19.050
4
N97029
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表