카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST2012,2015 - Die sets with ball guide and guide plate
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
CAD모델 선택
{steinel/seaulengestelle_2/st_2012_15_asmtab.prj},{NB=ST 2012. 125},{BESTNR=ST 2012. 125},{FORM=DF:mit Fuehrungsplatte aus Stahl},{FORM2=Oberteil ohne Gewinde},{D=125},{A=283},{B=169},{C1=56},{C2=80},{D3=-},{DN=84.000},{P=4.000},{E1=179},{E3=135},{E4=80},{F4=18},{F5=5},{F6=38},{T1=0},{D1=24},{D2=25},{D2FX=31.000},{D5X=31.000},{L=224},{VER1=1.000},{D5=31.000},{D4=40.000},{L1=77.000},{L2=83.000},{D1F=24.000},{D2F=30.000},{D3F=40.000},{D5F=63.000},{D8F=50.000},{D9F=5.500},{KF=23.000},{TF=5.700},{L1F=38.000},{L2F=43.000},{L3F=23.000},{L4F=15.000},{MF=4.000},{PF=0.700},{EF=6.800},{LF=12.000},{HF=3.000},{PPATH=parts/st_2012_15/st_2012_15_asmtpl.prj},{WG=38.700},{FUNC=Blanking, Forming, Guiding}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
FORM2
ⁿ/ₐ
D
Diameter
[mm]
A
Length
[mm]
B
Width
[mm]
C1
Height
[mm]
C2
Height
[mm]
D3
Thread
[mm]
E1
Length
[mm]
E3
Length
[mm]
E4
Width
[mm]
F4
Height
[mm]
F5
Height
[mm]
F6
Height
[mm]
T1
Height
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Height
[mm]
WG
Weight
[kg]
ST 2012. 080
ST 2012. 080
DF:with steel guide plate
Upper part without thread
80
218
124
50
63
-
122
85
60
16
7
38
0
19
20
200
19.500
ST 2012. 100
ST 2012. 100
DF:with steel guide plate
Upper part without thread
100
258
144
50
80
-
154
105
70
18
5
38
0
24
25
200
28.800
ST 2012. 125
ST 2012. 125
DF:with steel guide plate
Upper part without thread
125
283
169
56
80
-
179
135
80
18
5
38
0
24
25
224
38.700
ST 2012. 160
ST 2012. 160
DF:with steel guide plate
Upper part without thread
160
345
204
63
100
-
229
170
90
22
8
45
0
30
32
250
66.000
ST 2015. 100
ST 2015. 100
DF:with steel guide plate
Upper part with thread
100
258
144
50
80
M 64 x 4
154
105
70
18
5
38
35
24
25
200
20.000
ST 2015. 125
ST 2015. 125
DF:with steel guide plate
Upper part with thread
125
283
169
56
80
M 84 x 4
179
135
80
18
5
38
41
24
25
224
27.000
ST 2015. 160
ST 2015. 160
DF:with steel guide plate
Upper part with thread
160
345
204
63
100
M 104 x 4
229
170
90
22
8
45
50
30
32
250
48.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성