目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/SL - Black rubber wheels with metal discs, rotating light support "SL"
Tellurerota
Industrial - Light duty
53 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Black rubber wheels with pressed steel discs centre, light-duty brackets (SL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie53/53sl/srp_sl_asmtab.prj},{NB=535801},{COD=535801},{WT=CB},{D=80},{BR=1},{DX=80},{F=25.0},{H=110},{AXB=95x80},{AAXBB=80x60},{EE=8.8},{E=33.0},{O=120},{LC=65},{DD=12},{L1=55},{L=39},{DFA=8},{W=0.51},{INFO=Technical description},{VER=8},{PPATH=srp_sf_sl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
535801
535801
80
25.0
110
95x80
80x60
8.8
33.0
65
0.51
535802
535802
100
30.0
127
95x80
80x60
8.8
28.5
80
0.60
535803
535803
125
37.5
154
95x80
80x60
8.8
32.0
130
0.87
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表